Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

WAVE2PD
Two-Tone Piezo Dynamic Sirens

Description

Honeywell’s Piezo Dynamic (PD) WAVE2PD Siren produce traditional “speaker” sound while drawing 1/4 the current of typical sirens. This allows multiple devices to be installed on the same alarm panel without the need for additional hardware, costs and labor.
The siren feature a sleek, lightweight design, an easy-to-wire terminal block and a hinged case cover. The WAVE2PD Siren isglobally compliant and UL approved and ideal for residential application.

Features

  • Low current draw lets you add additional sirens in areas like basements, garages, hallways and more
  • Two tones to choose from: Steady and Warble
  • Lightweight ABS plastic case is less than half the weight of standard sirens
  • Enclosed PCB to protect components
  • Easy-to-wire terminal block eliminates the need to splice and crimp wire
  • Hinged case cover with elliptical mount holes provide installation convenience
  • Tampered versions available to provide an added level of protection and meet global requirements
  • Compatible with LYNX control panels
  • Large wiring channel provides plenty of room for wire

Product Documentation


Title   Size Date
Advertisement PDF 820.29 KB 09/16/2011
Feature Matrix PDF 31.12 KB 09/16/2011
Piezo Dynamic Series Data Sheet (WAVE2PD, 747PD) PDF 87.89 KB 09/16/2011
Sirens, Speakers, Bells & Strobes Wall Chart PDF 327.70 KB 11/08/2013
Ordering Information

Part No. Description
WAVEPD Piezo Dynamic Siren
WAVEPDT Piezo Dynamic Siren with Tamper

Advertisements
Sounds Like Opportunity!
View as PDF  Advertisement

Product Search

Search by product name