Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

WAVE2
Two-tone siren

Description

Two-tone Siren

  • Patented case design fits single gang electrical box or wall plate
  • Snap-open hinged case cover for faster installation
  • Louder (106db) dual tone siren output
  • Terminal strip eliminates splicing and soldering
  • Corner or ceiling mounting with no additional brackets or hardware
  • Channeled case back for convenient wiring access
  • Vertical or horizontal mounting for great versatility

Features

Hinged PIRThe Wave's unique snap-open HINGED CASE DESIGN - an industry first for sounders - allows for installation without disassembly

 

TERMINAL STRIP - no soldering or splicing required

Recessed Wave 2F The Wave-F speaker and Wave 2F siren can be RECESSED in a standard double gang electrical box

 Wave2/Wave4 Siren Specifications:


Housing

ABS 94 VO Plastic, with hinged case cover

Dimensions

 Wave 2 - 3.25"W x 4.25"H x 2.0"D (82.5mm W x 108mm H x 51mm D)

 Wave 2F - 4.4"W x 4.4"H x .750"D (112mm W x 112mm H x 19mm D) (Flush Mount)

 Wave 4 - 3.25"W x 4.50"H x 2.0"D (82.5mm W x 114mm H x 51mm D)

Color

 White

Operating Temperature

20°F to 175°F

Operating Voltage

6V - 14 VDC

Current Draw

500mA Max. @ 12 VDC

Sound Pressure

Steady: 106db @ 12 VDC, 1 meter

 Warble: 106db @ 12 VDC, 1 meter

Connection

3 position Terminal Block (Wave 2, Wave 2F and Wave 4)

2 position Terminal Block (Wave Speaker)

Agency Listing

(Pending) UL1023, 985, and 464

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
Wave 8 ohms/15 watt speaker
Wave-F Flush mount. 8 ohms/15 watt speaker
Wave2 Two-tone siren
Wave2F Flush mount two-tone siren
Wave4 Two-tone siren

Product Search

Search by product name

 

Support Materials

WAVE / WAVE2 Dimensions