Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

ASC-SS1
Glassbreak shock sensor

Description

Glassbreak Shock Sensor

  • Mounts directly on glass surface
  • Protects all glass types: plate, tempered, laminated and wired
  • Outstanding false alarm immunity
  • Epoxy sealed against moisture and corrosion

Features

The ASC-SS1 shock sensor protects all types of glass: plate, wired, tempered, and laminated. The sensor will protect the glass within an 8 feet radius from the sensor for glass up to 1/4 inch thick. The ASC-SS1 mounts directly to the glass surface and is wired to a two wire powered protective loop.

Wiring

The ASC-SS1 shock sensor is a two wire electronic device which draws minimal current (< 1mA) from the protective loop. When glass is broken, the sensor provides a normally-closed solid-state output (circuit opens on alarm) which is not polarity sensitive. The sensor employs transient suppression devices to protect against lightning.

The ASC-SS1 shock sensor does not require a processor.

The ASC-SS1 shock sensor may be wired in series with multiple sensors. Care should be taken to ensure that the total resistance of the sensors in series does not exceed the capabilities of the alarm control panel.

Testing

To test the shock sensor, hit the protected glass on the corner furthest from the sensor (see diagram) using a blunt plastic or hard rubber object. This impact should create enough energy for the sensor to generate an alarm condition. Actually breaking the glass would create more energy than the test, so if the test impact causes the sensor to generate an alarm, protection is assured.

If the unit is tested in the alarm circuit, tripping the detector should trip the alarm panel. An alternate test method is to connect the sensor to an ohm meter and watch the resistance (less than 20(omega) when not in alarm) increase to greater than 1M(omega) for at least 1 second during an alarm condition.

Installation

The ASC-SS1 shock sensor must be mounted in a corner of the glass. For best performance, do not mount the sensor closer than 1" from the window frame.

Shock sensors mount with double coated acrylic foam tape designed to resist the types of environmental stresses the shock sensor will experience after installation.  

Product Documentation


Title   Size Date
Glass Break Sensor PDF 343.08 KB 09/16/2011
Ordering Information

Part No. Description
ASC-SS1 Shock sensor, 2 wire, in white
ASC-SS1T Shock sensor, 4 wire, for tampered loop, in white

Product Search

Search by product name