Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

5800SS1
Wireless shock sensor

Description

Honeywell's 5800SS1 Wireless Shock Sensor has been designed to mount directly on the glass surface and offers excellent protection for all glass types—including plate, tempered, laminated and wired.

The compact, versatile detector provides outstanding false alarm immunity.

Features

  • Effective in acoustically hard areas such as kitchens, bathrooms, skylights and occupied areas
  • Mounts directly to glass surfaces with 3MTM adhesive tape
  • Mounts quickly and easily without having to remove the cover
  • Protects all types of glass
  • No adjustments required
  • Quick and easy installation - simply pull the battery tab to enroll the transmitter, peel the adhesive backing and mount
INSTALLATION

1. The 5800SS1 serial number must be enrolled into the control panel prior to usage in the system. To activate the transmitter, remove the "PULL TO CONNECT BATTERY" tab (see Figure 1 ). For additional transmissions, lightly tap on the base of the sensor.

2. Determine the optimum mounting location. The sensor should be mounted one inch from the comer edge of the window frame (see Figure 2).

3. Mount to glass by removing the 3MTM tape backing paper and firmly pressing the sensor in the desired mounting location as shown.

4. To verify operation, tap the furthest opposite corner of the glass with a screwdriver handle.

5. Positive verification ensures detection. The energy required to break the glass is significantly greater.

Product Documentation


Title   Size Date
5800 Series Sensors - Evolution of Wireless Brochure PDF 647.87 KB 03/29/2017
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5800SS1 Data Sheet PDF 84.86 KB 09/16/2011
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
Ordering Information

Part No. Description
5800SS1 Wireless Shock Sensor

Product Search

Search by product name

 

Support Materials

Mounting Guide