Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

FGW1525
Wireless Glassbreak Detector

Description

Wireless Glassbreak Detector

IntelliSense’s FGW-1525 combines the benefits of wireless glassbreak detection with FlexCoreTM signal processing for superior false alarm immunity. It is compatible with all major brand wireless transmitters.

Features

FlexCoreTM Signal Processor
The FlexCore Signal Processor is an Application-Specific Integrated Circuit (ASIC), which processes sound data in parallel rather than sequentially for faster, more accurate detection decisions.

The combination of proven FlexGuard performance with the speed of FlexCore processing provides unmatched false alarm immunity without compromising detection.

Multiple Domain Signal Analysis
The FGW-1525 performs Multiple Domain Signal Analysis in which time, frequency and amplitude characteristics are evaluated for signal qualification. This enables the detector to accurately discriminate false alarms from true glassbreak events.

Easy Wireless Installation
Mounts on any wall or ceiling with no minimum range and a maximum range of 25’ (7.6 m) to the glass.

Adjustable Sensitivity Settings
Technicians can customize the sensitivity to the acoustics of the area. The FGW-1525 provides unmatched detection and false alarm immunity.

Wireless
Compatible with virtually any 3.6 V or 9 V wireless transmitter.

FlexCoreTM Parallel Signal Processing
Sound wave signals are processed by the ASIC in parallel, rather than in sequence. This enables the detector to process 50% more data in less time; ensuring better detection and false alarm immunity.

Indicator LEDs
For testing flex and audio technologies.

Warning Flag
Alerts the installer that the indicator LEDs are enabled. For longer battery life, LEDs should be disabled after testing.

Selectable Sensitivity
Two dip switches on the FGW-1525 make it easy to set the sensitivity to match the acoustics of the room. Four different sensitivity levels are available, ranging from very low to high. The range can then be verified remotely with the FlexGuard FG-701.

Service Door
Requires no tool to change the battery.

Alarm Memory
Alarm LED can be set to latch upon alarm.

Trouble/Low Battery Output
This optional output provides an indication of operational status of either self-test failure or a low battery condition.

Product Documentation


Title   Size Date
FGW1525 T Data Sheet PDF 62.37 KB 09/16/2011
Flexguard Family Featur Chart PDF 1010.00 KB 09/16/2011
Ordering Information

Part No. Description
FGW-1525 Wireless Glassbreak Detector

Product Search

Search by product name

 

Support Materials

FGW1525 Installation AutoCad