Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

5853
Wireless glassbreak detector

Description

Wireless Glassbreak Detector

Honeywell’s 5853 Wireless Glassbreak Detector offers uncompromised performance and unmatched false alarm immunity. The FlexCoreTM signal processor utilizes an Application Specific Integrated Circuit (ASIC) - processing sound data in parallel rather than sequentially. This permits sound frequency, duration and amplitude to be analyzed 50% faster to minimize false alarms while maintaining the highest possible level of detection.

The 5853 can be mounted on any wall or ceiling within a 25’ range, with no minimum range limitation. The LEDs indicate test mode, alarms and trouble conditions. It is compatible with all 5800 series wireless devices.

Features

  • Test mode can be activated remotely with FG-701 Tester
  • Four selectable sensitivity settings (Max, Medium, Low and Lowest)
  • Senses the sound of variety of glass (tampered, wired, laminate, ordinary plate, etc.)
  • FlexCore signal processor
  • Sleek design with front and back case tamper
  • Ten year battery life with easily replaceable batteries

Product Documentation


Title   Size Date
5800 Series Sensors - Evolution of Wireless Brochure PDF 647.87 KB 03/29/2017
FlexGuard Glassbreak Detector Brochure PDF 1918.07 KB 08/04/2014
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5853 Data Sheet PDF 47.37 KB 09/16/2011
5853 Data Sheet - French PDF 42.91 KB 01/10/2013
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
Ordering Information

Part No. Description
5853 Wireless Glassbreak Detector

Product Search

Search by product name

 

Support Materials

5853 Installation AutoCad