Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

470-12
Water sensor

Description

Honeywell’s 470-12 is designed to allow water or any conductive non-flammable liquid to be detected with low voltage and low current. It can monitor up to two sensor probes simultaneously. Ideal for basements, laundry rooms and kitchen or anywhere flooding is a possibility and early warning is desirable to prevent damage.

Features

  • Can monitor up to 2 sensing probes (470PB) simultaneously
  • Selectable (Hi or Low) sensitivity setting
  • Includes One 470PB external water probe
  • Includes Form C output relay

Product Documentation


Title   Size Date
CE Doc - Declaration of Conformity PDF 42.69 KB 09/16/2011
Environmental Brochure PDF 233.42 KB 09/16/2011
470-12 Data Sheet PDF 227.98 KB 09/16/2011
Ordering Information

Part No. Description
470-12 Water sensor

Product Search

Search by product name