Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

5821
Wireless Temperature Sensor & Flood Detector

Description

Honeywell's 5821 is a versatile wireless device that can be configured to operate as either a standalone temperature sensor and/or a remote temperature sensor or flood detector. It is ideally suited for a wide range of applications including bathrooms, laundry rooms and basements.

Features

  • Five selectable temperature ranges to choose from (hot, warm, cold, refrigerate and freeze)
  • Remote Temperature Probe available (T280R) ideal for refrigerator and freezer monitoring
  • Flood detection with 470PB External Probe for a wide range of applications; including bathrooms, laundry rooms and basements
  • Up to 10 year battery life, which reduces user maintenance
  • Completely wireless, which greatly reduces installation time and maximizes placement options
  • Capable of monitoring cold (45° F) temperature and flood detection simultaneously

Product Documentation


Title   Size Date
5800 Series Sensors - Evolution of Wireless Brochure PDF 647.87 KB 03/29/2017
Environmental Sensors Flyer PDF 604.06 KB 09/24/2015
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5821 Data Sheet PDF 85.91 KB 09/14/2015
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
5821 Environmental Sensor End User Trifold PDF 151.93 KB 09/16/2011
Getting the Most Out of Your Security System PDF 343.09 KB 07/19/2016
Getting the Most Out of Your Security System - Commercial PDF 274.98 KB 07/18/2016
Ordering Information

Part No. Description
5821 Wireless Temperature Sensor & Flood Detector
T280R External Probe for Freezer and Refrigeration Monitoring
470PB External Probe for Flood Sensing

Advertisements
Sink or Swim - 5821
View as PDF  Advertisement

Product Search

Search by product name