Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

958
Overhead Door Magnetic Contact

Description

Overhead Door Magnetic Contact

  • Adjustable magnet with L bracket
  • 24" (61cm) armored cable is standard
  • Standard gap: 2-3/8" (60 mm) minimum
  • Epoxy sealed for protection from moisture and impact
  • Rugged “Shock Absorber” design protects reed against flex or damage to housing

Features

Specifications:

Switch Type: Form A (SPST) Reed (958)
Switch Type: Form C (SPDT) Reed (958-2)
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Contact Wire Compliance PDF 43.64 KB 09/16/2011
Ordering Information

Part No. Description
958 SPST Switch (Form A)
958-2 SPDT Switch (Form C)

Product Search

Search by product name