Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

960
XTP Surface Mount Magnetic Contact

Description

XTP Surface Mount Magnetic Contact
  • XTP contacts withstand surges up to 2400VDC
  • The toughest commercial contact ever developed
  • Rugged aluminum housing
  • Completely immersion proof (epoxy sealed)
  • 3' (91cm) armored cable is standard
  • Wide gap of 2-1/2" (64mm) is standard

Features

Specifications:

Switch Type: Form A (SPST) Reed (960)
Switch Type: Form C (SPDT) Reed (960-2)
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Contact Wire Compliance PDF 43.64 KB 09/16/2011
Ordering Information

Part No. Description
960 SPST Switch (Form A)

Product Search

Search by product name