Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

968XTP
High Security Switch

Description

The 968XTP High Security Magnetic Switch is intended to monitor the open or closed position of moveable assemblies such as doors, windows or machinery safety barriers, where an attempt to defeat the switch is a concern.

The 968XTP High Security Contact provides maximum security for protection of safes, vaults and other high security applications.

Utilizing balanced magnetic contacts, the 968XTP is highly defeat resistant. In addition, internal circuitry provides 2400VDC of surge protection.

Features

  • Defeat-resistant from external magnetic tampering
  • Includes tamper switch to notify of removal
  • Uses industry standard mounting dimensions
  • Suitable for Indoor/Outdoor use
  • Epoxy sealed for protection from moisture and corrosion
  • 3 ft stainless steel armored cable
  • UL/cULus Listed

Product Documentation


Title   Size Date
968XTP Data Sheet PDF 32.64 KB 09/16/2011
Ordering Information

Part No. Description
968XTP High Security Switch

Product Search

Search by product name