Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

IS320
Request-to-Exit PIR

Description

Honeywell’s Request-to-Exit (RTE) sensors offer basic and full-featured models to suit every access control application. The quick-install sensors are extremely flexible, provide a generous amount of wiring room and contain built-in internal “tamper proof” shutters to enable precise target area detection.

 

Features

  • Adjustable relay time (0.5 - 64 seconds)
  • Micro-based signal processing
  • Adjustable “tamper proof” shutters which provide precise target area
  • Two Form C outputs
  • Swivel optics - allow for offset mounting
  • Patented black bug guard
  • Available in white or black
  • Piezo Sounder with volume control
  • Door contact input
  • Reader/keypad/keyswitch input
  • Remote arming and sounder inputs
  • Cover tamper

Product Documentation


Title   Size Date
IS310 - IS320 Data Sheet PDF 262.91 KB 09/16/2011
IS320 A&E Specification PDF 40.90 KB 09/16/2011
Ordering Information

Part No. Description
IS310WH (0-000-361-01) Entry Level RTE - White
IS310BL (0-000-361-02) Entry Level RTE - Black
IS320WH (0-000-361-03) Fully Featured RTE - White
IS320BL (0-000-361-04) Fully Featured RTE - Black

Advertisements
Out the Door - RTE
View as PDF  Advertisement

Product Search

Search by product name