Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Access Control Systems
Video Surveillance Systems
Honeywell Integrated Solutions

VISTA-48

VISTA-48
Alarm Control panel – 8 to 64 zones

Description

The Vista 48 intruder panel offers an extensive feature set at a remarkable competitive price. This hybrid panel offers 64 zones in total of which 56 zones can be wireless. Arming/disarming can be performed wireless by keyfobs. For controlling external equipment the Vista 48 is equipped with 2 outputs. These can be extended with max. 16 programmable rely-outputs or a X10 transmitter that can drive up to 16 X10 modules. This panel even gives you the possibility to define your own zone functions. Last but not least we should mention that you will find 4 programmable keys on the keypads. Each can be individually programmed with a macro to e.g. switch on a lamp, open the garage door or arm the system while bypassing specific zones.

Features

  • Complies to EN 50131-1 and TS 50131-3 Grade 2, Class II
  • Complete intruder panel
  • Expandable with wired or wireless zones
  • Can be divided in 3 sub-systems
  • Keypads with 4 programmable keys
  • Up- & Downloading/Remote service through Compass software
  • 48 User codes with individual authorisation levels
  • 32 Schemes for limiting access, relay-outputs or automatic arming/disarming
  • Integrated analogue dialler
  • X10 compatible
  • Activity monitoring

Product Documentation


Title   Size Date
Data Sheets - Dealer
VISTA-48 Data sheet 124.25 KB 06/03/09
Dealer Data Sheets PDF 127.23 KB 09/15/2011
French Dealer Data Sheet PDF 65.10 KB 09/15/2011
Guide lutilisateur (francais) PDF 689.41 KB 09/15/2011
Users Guide - English PDF 833.19 KB 09/15/2011
Ordering Information

Part No. Description
VISTA-48E Alarm Control panel – 8 to 64 zones

Product Search

Search by product name