Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Video Surveillance Systems
Honeywell Integrated Solutions
Intruder Detection Systems

NetAXS-123

NetAXS-123
Stand-alone, Modular, Web-enabled Access Control System

Description

NetAXS-123 is a fully featured, compact stand-alone access control solution that can be easily installed and managed via a web browser without the need to be connected to a network or the internet. Each NetAXS-123 panel can be configured for one, two or three doors.

  • Stand-alone panel managed using free web browser functionality
  • No need for dedicated software
  • Easy installation saves time
  • On-line management and remote service capability
  • Up to 48 doors with Ethernet Virtual Loop connectivity
  • A low cost of ownership solution – energy efficient savings
  • Fully upgradable to WIN-PAK when customer needs more functionality or integration

Product Documentation


Title   Size Date
Data Sheets - Dealer
NetAXS-123 Data sheet 578.4 KB 09/02/14
Owners Manual
NetAXS-123 Access Control Unit Installation Guide 3.75 MB 09/06/13
NetAXS-123 Add-On Board Installation Guide 1.93 MB 08/03/10
NetAXS-123 Compact Enclosure Basic Installation Guide 948.85 KB 08/03/10
NetAXS-123 Standard Enclosure Basic Installation Guide 15.94 MB 08/03/10
Product Drawings
NetAXS-123 - Base, NS3 122.31 KB 02/18/11
NetAXS-123 - NS3 Base 278.31 KB 02/18/11
NetAXS-123 - NS3 Cabinet 1.72 MB 02/18/11
Ordering Information

Part No. Description
1 Door Solutions
NX1P One door, compact (plastic) enclosure - PoE or external 12 VDC power supply required
NX1MPS One door, standard (metal) enclosure with tamper switch and terminal block. Includes 4 A, 12 VDC output/ 100-240 VAC input power supply and 12V, 7 AH battery
2 Door Solutions
NX2P Two door, compact (plastic) enclosure - External 12 VDC power supply required
NX2MPS Two door, standard (metal) enclosure with tamper switch and terminal block. Includes 4 A, 12 VDC output/ 100-240 VAC input power supply and 12V, 7 AH battery
3 Door Solutions
NX3MPS Three door, standard (metal) enclosure with tamper switch and terminal block. Includes 4 A, 12 VDC output/ 100-240 VAC input power supply and 12V, 7 AH battery
Add-on Boards (For 1 and 2 door expansions)
NXD1* One door add-on board (Adds 1 door to your existing 1-door system = 2 doors)
NXD2** Two door add-on board (Adds 2 doors to your existing 1-door system = 3 doors)
OmniClass Readers
OM30BHOND OmniClass 2.0 mini-mullion reader
OM45BHOND OmniClass 2.0 EU single gang and wall reader
OM55BHOND OmniClass 2.0 single gang and wall reader with keypad, black
Cards
OKP0N34 OmniClass PVC 2k2 smart card, printable
PXKEYH16K16 OmniClass 16k16 smart key fob
* Requires external power when used in compact plastic enclosure
** 2-door add-on board is not compatible with compact plastic enclosure

View the Video

NetAXS-123 - Click to view the video

Product Search

Search by product name