Honeywell Security Middle East and North Africa

CONTACT US  |  WORLDWIDE

 Search

QUICK LINKS

Product Matrix
Discontinued Matrix

SECURITY PRODUCTS

Video Surveillance Systems
Honeywell Integrated Solutions
Intruder Detection Systems

WIN-PAK SE 3.0

WIN-PAK® SE 3.0 - WIN-PAK® PE 3.0
Integrated Security Software

Description

Honeywell's WIN-PAK® integrated security software seamlessly combines full scale security integration with access control, digital video and security. WIN-PAK's powerful user interface allows integrators to install a single software for all of their customers' security needs.

  • WIN-PAK SE 3.0 Single user (Standard Edition) with basic video integration: The single user software supports advanced access control and basic video including Honeywell DVRs and NVRs. Depending on the application, choose Galaxy intrusion panel integration as an option.
  • WIN-PAK SE 3.0 Five user (Standard Edition) with advanced video integration: The five user software supports advanced access control including advanced video support for Honeywell DVRs and NVRs. Depending on the application, choose Galaxy intrusion panel integration as an option.
  • WIN-PAK PE 3.0 (Professional Edition): The unrestricted user software supports advanced access control, including advanced video including Honeywell DVRs and NVRs and Galaxy intrusion panel integration.

WIN-PAK optimises system performance and total cost of ownership by supporting multiple Honeywell platforms — including access control, video surveillance and intrusion — from a single user interface. The benefit is seamless integration that offers a common look and feel for access control hardware as well as video and intrusion solutions. Functions that have traditionally been tied together with physical relays and input devices are now controlled logically. This simplicity gives users greater control over their systems than they had using multiple software platforms and interfaces, and is an improvement over a typical non-integrated solution where devices are unaware of what each other is doing. Reducing the total cost of ownership is always at the forefront of Honeywell products. Unlike other software manufacturers, Honeywell does not charge licence fees per reader which reduces costs when expanding the system.

WIN-PAK's access control functionality has been extended by natively supporting NetAXS-123 and NetAXS-4 and NS2 panels. With the NetAXS panels, more levels of access management have been included such as Supervisor mode, Escort mode and VIP cards. With NetAXS-4, hard-wired elevator control can be created.

WIN-PAK's intrusion integration provides a graphical overview of the intrusion system and a virtual keypad for operators to view the status and control their system remotely. This is ideal for monitoring remote sites, as well as managing multiple sites from a single location. WIN-PAK simplifies the access control process and prevents false alarms by allowing supervisors to arm or disarm the system with a valid card.

WIN-PAK SE/PE 3.0 offers completely new and enhanced digital video integration to Honeywell Rapid Eye™, Fusion and HRDP 'Performance Series' Digital Video Recorders, but also with MAXPRO® NVR XE / SE and Fusion NVR. Integration allows video to be linked to access control and Galaxy intrusion and even video related events and alarms. System-wide video clips can easily be recalled through the software based on time or event. With integration, users can have complete control of cameras, including pan, tilt and zoom and can verify live users with stored images using the video verification option. Video clips can also be stored.

WIN-PAK offers advanced reporting capabilities that customers are demanding, so users can create customised reports or choose from a variety of predefined reports that can be emailed or exported. Whether you require a simple or comprehensive security solution, WIN-PAK is the right choice for now and the future.

Features

  • Integrate access control, digital video and intrusion using Honeywell's MAXPRO NVR, Fusion DVR / NVR and HRDP 'Performance Series' DVRs, Galaxy Dimension, G3 and Classic series control panels
    - Arm or disarm with a card read
    - Record and playback access or intrusion events and alarms
    - Multiple camera control, including PTZ
    - Programmable camera presets
    - Synchronised video playback
    - Alarm video pop-up and user verification
    - Synchronised video
    - Define and extract video clips
  • Professional Access Control support using PRO2200, NetAXS, NetAXS-123, N-1000, NS2+ and NS2 access control panels
  • Manage cardholders through multiple locations
  • Quick start setup and configuration wizards
  • Multilingual software; Including English, Spanish, French, Dutch, Italian, Czech, Arabic and Russian.
  • Available as single or five concurrent operator workstations or as Professional Edition (PE) for unrestricted number of workstations
  • Real-time intrusion, access and video event monitoring
    - Control and response, including acknowledge, clear, annotate, live video and recorded video
    - Tracking and muster with report option
    - Advanced guard tour: check point or card read
  • Manual override of system functions and schedules
    - Lock and unlock doors
    - Arm/disarm partitions and zone
    - Bypass/un-bypass zones
    - Door modes: Lockout, Lockdown, PIN Only, Card+PIN, Card or PIN, Card Only, Supervisor and Escort Mode
  • Advanced reporting functionality
    - Predefined or customised reports
    - Schedule predefined reports to be emailed
    - Export reports in .csv, .txt and HTML format
  • Elevator call and control
  • Anti-passback processing
  • Context-sensitive help screens
  • Dynamic floor plans
    - Control access, intrusion and video devices
    - Floor plan linking
    - Acknowledge/clear alarms
  • SQL Server 2008 Express Edition R2 database included
  • 64-bit and 32-bit supported operating systems: Windows® 7 Professional, Windows 7 Ultimate, Windows Server 2008 R2, Windows Vista Enterprise, Windows Vista Business, Windows XP Professional SP3 and Windows 2003 Server

Product Documentation


Title   Size Date
Data Sheets - Dealer
WIN-PAK® SE 3.0 / WIN-PAK® PE 3.0 Data sheet 283.41 KB 05/11/12
Ordering Information

Part No. Description
WIN-PAK STANDARD EDITION - WPSE SINGLE USER
WPS3 WIN-PAK SE 3.0 - Single User Software - Access - Video
WPS3G WIN-PAK SE 3.0 - Single User Software - Access - Video - Galaxy
WIN-PAK STANDARD EDITION - WPSE FIVE USERS
WPS3U5A WIN-PAK SE 3.0 - Five User Software - Access - Advanced Video
WPS3U5GA WIN-PAK SE 3.0 - Five User Software - Access - Galaxy - Advanced Video
WIN-PAK PROFESSIONAL EDITION - WPPE UNRESTRICTED USER
WPP3 WIN-PAK PE 3.0 - Unrestricted User Software - Access - Galaxy - Advanced Video
Click here to see complete ordering information for upgrades to WIN-PAK SE/PE Release 3.0

Product Search

Search by product name