Contact Us
Product Matrix
Discontinued Product Documentation
5804BDV
Ordering Information
Product Literature
Key Features:
Four programmable buttons
Recessed keys
Speaks system status in plain English (requires 5800TM Transmission Module)
Two-button operation for panic applications
Remote activation of lights and appliances
User replaceable, long-life lithium batteries
Dimensions:
Belt Clip: 4.1" H x 2.2" W x 0.8" D
Transmitter: 3.9" H x 2.0" W x 0.69"D
Part No.
Description
5804BDV
Talking Bi-Directional Remote
5804BD
Four-Button Bi-Directional Remote
5804
Four-Button Wireless Key
5804-2
Two-Button Wireless Key
5804BDV-PK
Pack includes: 5804BDV & 5800TM
5804BD-PK
Pack includes: 5804BD & 5800TM
Ordering Information
Back to Top
Part No.
Description
5804BDV
Talking Bi-Directional Remote
5804BD
Four-Button Bi-Directional Remote
5804
Four-Button Wireless Key
5804-2
Two-Button Wireless Key
5804BDV-PK
Pack includes: 5804BDV & 5800TM
5804BD-PK
Pack includes: 5804BD & 5800TM
Product Literature
Back to Top
5800 Family of Remote Controls Data Sheet
5800 Wireless Replacement Battery Chart
Dealer Sales Advertisements
Security and Convenience Accessories Brochure
Security and Convenience Accessories Brochure - Canada
User Guide
Download
Product Search
Search by product name
Demos
Video
Hear it for Yourself