5821

 Ordering Information  Product Literature  Advertisement

Honeywell's 5821 is a versatile wireless device that can be configured to operate as either a standalone temperature sensor and/or a remote temperature sensor or flood detector. It is ideally suited for a wide range of applications including bathrooms, laundry rooms and basements.

 

 

 

Features:
  • Five selectable temperature ranges to choose from (hot, warm, cold, refrigerate and freeze)
  • Remote Temperature Probe available (T280R) ideal for refrigerator and freezer monitoring
  • Flood detection with 470PB External Probe for a wide range of applications; including bathrooms, laundry rooms and basements
  • Up to 10 year battery life, which reduces user maintenance
  • Completely wireless, which greatly reduces installation time and maximizes placement options
  • Capable of monitoring cold (45° F) temperature and flood detection simultaneously


Ordering Information   Back to Top

Part No.  Description 

5821 Wireless Temperature Sensor & Flood Detector
T280R External Probe for Freezer and Refrigeration Monitoring
470PB External Probe for Flood Sensing


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
Sink or Swim - 5821
View as PDF  Advertisement
Product Search