944TSP

 Ordering Information  Product Literature

Introducing Honeywell’s exclusive Staggered “T” Terminal Contacts. The staggered design means larger screw terminals and easier wiring. Exclusive Staggered “T” terminals eliminate splice, solder and tape and are compatible with standard size screwdrivers.


3/4" Contact with Terminals and 3/8" Magnet
  • 3/4" diameter switch for easier wiring; supplied with 3/8" diameter magnet
  • Standard gap: 3/4" (19mm)
  • Staggered T terminals ensure a secure electrical connection

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC


Ordering Information   Back to Top

Part No.  Description 

944TSP-WH White
944TSP-BR Brown
944TSP-GY Grey
944WH-M Extra magnet (10 Pack)
944BR-M Extra magnet (10 Pack)


Product Literature   Back to Top

Download   
Product Search