Contact Us
Product Matrix
Discontinued Product Documentation
947
Ordering Information
Product Literature
1" Steel Door Magnetic Contact
The clean look of recessed contacts coupled with robust features that meet the requirements of steel doors
1" (25mm) diameter with "lock-in" mounting caps
Standard gap 1/2" (13mm) in steel
5' (1.5m) zip cord leads are standard
Includes 3/8" diameter by 1" long bare magnet
Specifications:
Switch Type:
Form A (SPST) Reed
Contact Rating:
100ma @ 28VDC
Ordering Information
Back to Top
Part No.
Description
947WH
White
947BR
Brown
Product Literature
Back to Top
Download
Product Search
Search by product name
947 Diagram