IB250S

 Ordering Information  Product Literature

IntelliBeam - 250 ft. outdoor range, single beam Photoelectric Beam Sensors
Honeywell’s IntelliBeam sensors combine all the great features of high-end photobeams in a cost-effective dual detector, offering the ultimate protection at an incredible value. Available in single and dual models, there’s an IntelliBeam to suit any application.

 

Features
- Single and dual beam models with range up to 250'
- Suitable for outdoor or indoor installations
- Easy alignment features reduce installation time
- Adjustable beam blocking time
- Includes pole mount kit

Range Outdoor
250 ft. (80m)

Range Indoor
500 ft. (160m)

Beam Type
Single Pulsed Beam

Adjustable Beam Blocking Time
Yes

Pole Mount Kit Included
Yes

Vertical Optical Adjustment
10º

Horizontal Optical Adjustment
180º

Optical View Finder
Integral

Power Input
10 to 26VDC

Current
50mA

Alarm Output
Form C

Tamper Output
Form A

Mounting
Wall or Pole

Operating Temperature
-13°F to 131°F (-25°C to 55°C)


Ordering Information   Back to Top

Part Number Description   

IB-250S Single Pulse Photobeam 250' (80m) range max. outdoor and 500' (160m) max. indoor
IB-100D Dual Pulse Photobeam 100' (30m) range max. outdoor and 300' (90m) max. indoor
IB-200D Dual Pulse Photobeam 200' (60m) range max. outdoor and 600' (180m) max. indoor


Product Literature   Back to Top

Download   
Product Search