957

 Ordering Information  Product Literature



Overhead Door Magnetic Contact
  • Rugged cast aluminum housing for protecting magnet
  • Armored cable standard on every model (18") (46cm)
  • Standard gap: 1" (25mm) minimum
  • Unobtrusive design resists damage in high traffic areas

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC


Ordering Information   Back to Top

Part No.  Description 

957 Standard gap 1" (25mm) minimum
957W Wide gap 2" (51mm) minimum


Product Literature   Back to Top

Download   
Product Search