VISTA-128FBP

 Ordering Information  Product Literature

Designed to integrate seamlessly with CCTV, access control and Honeywell’s full range of fire and burglary components, the new VISTA-128FBP provides the ultimate protection of life and property. The UL Listed commercial fire and burglary control panel supports up to eight partitions and up to 128 zones/points using hardwired, wireless and V-Plex® addressable technologies. A diverse line of Honeywell initiating devices, notification circuits, communication devices, keypads, RF receivers and relays are also supported. The VISTA-128FBP has been designed to mount quickly and easily in an attack resistant cabinet, and is available in 12V and 24V models.

Features

  • Eight hardwired zones standard, expandable to 120 V-Plex addressable points/zones or 128 wireless points/zones
  • Can control eight separate areas independently (8 partitions)
  • Supports commercial wireless fire and burglary devices
  • Stores up to 512 events
  • Accommodates 150 user codes and up to 250 access card holders using VistaKey
  • Supports V-Plex addressable VistaKey access control (1 to 8 doors)
  • Two on-board notification (bell) circuits delivering 2.3A @ 12V or 3.4A @ 24V
  • Automatic smoke detector sensitivity maintenance testing
  • Four-wire smoke reset using onboard J2 output trigger
  • Supports Dynamic Signaling for AlarmNet Communicators
  • Supports Remote Control via the Internet*
  • Supports Internet Alarm Reporting*
  • Supports Graphical User Interface Consoles
  • Listed to UL864 9th Edition
  • Upload/download via Ethernet*
  • Carbon monoxide (CO) zone support

* When used with AlarmNet devices.


Ordering Information   Back to Top

Part No.  Description 

V128FBP-9 Commercial Fire and Partitioned Burglary Alarm Control Panel 12V Model
V128FBP9-24 Commercial Fire and Partitioned Burglary Alarm Control Panel 24V Model


Product Literature   Back to Top

Download   
Product Search