VISTA-32FB

 Ordering Information  Product Literature

Designed to integrate seamlessly with CCTV, access control and Honeywell’s full range of fire and burglary components, the new VISTA-32FB provides the ultimate protection of life and property. The UL Listed commercial fire and burglary control panel supports up to eight partitions and up to 32 zones/points using hardwired, wireless and V-Plex® addressable technologies. A diverse line of Honeywell initiating devices, notification circuits, communication devices, keypads, RF receivers and relays are also supported. The VISTA-32FB has been designed to mount quickly and easily.Features

  • Supports addressable V-Plex access control points using VistaKey (One to Four doors)
  • Supports eight hardwired zones, 24 V-Plex addressable points/zones, or 32 wireless points/zones
  • Can control two separate areas (partitions) independently
  • Stores up to 512 events and can accommodate 75 user codes
  • Easily programmed and maintained with newly upgraded Compass Downloader Software
  • Automatic smoke detector sensitivity maintenance testing
  • Commercial Wireless Fire and Burglary
  • Notification Appliance Circuits (two):
    – Programmable
    – Individually silenceable
  • Carbon monoxide (CO) zone support (Rev 5 and higher)
  • Programmable on-board auxiliary relay
  • False alarm reduction features:
    – Exit error logic
    – Exit delay reset
    – Cross zoning
    – Call waiting defeat
    – Recent close report
  • Supports commercial hardwired, addressable V-Plex polling loop and wireless zones
  • Listed to UL864 9th Edition (Rev 5 and higher)


Ordering Information   Back to Top

Part No.  Description 

VISTA-32FB Commercial Fire and Partitioned Burglary Alarm Platform
V32FB-9 UL864 Rev 9 Version (Rev 5 and higher)


Product Literature   Back to Top

Download   
Product Search