VISTA-250BP Series

 Ordering Information  Product Literature

The VISTA-250BPE is a powerful member of the Honeywell family of commercial alarm panels, integrating burglary, CCTV and access control functions. Many features are available that extend the applications of the VISTA-250BP while simplifying end-user operation.

The VISTA-250BP and VISTA-250BPE (VISTA-250BP Rev. 4) are listed for residential burglary, residential fire and commercial burglary applications (see agency listings in this document for more details). They are compatible with a wide range of AlarmNet communications products for alarm reporting, uploading/downloading and remote services.

Standard features (VISTA-250BP and VISTA-250BPE):

  • Provides nine onboard style-B hardwired zones
  • Supports up to 241 additional zones using a built-in polling (multiplex) loop interface
  • Supports up to 249 wireless zones using up to two 5800 series wireless receivers (fewer if using hardwired and/or polling loop zones)
  • Provides 1 power-limited bell circuit delivering 1.7Amp (max) at 12Vdc
  • Provides the ability to control eight separate partitions independently, each functioning as if it had its own separate control
  • Accommodates 250 user codes with seven authority levels per partition
  • Accommodates 32 keypad macro commands per system
  • Keeps a log of up to 1,000 events
  • Optiflex CCTV support
  • Supports up to 16 two-wire smoke detectors on zone 1
  • Supports up to 50 latching-type glassbreak detectors on zone 8
  • Zone 7 may be used for keyswitch arming/disarming
  • Supports V-Plex® addressable VISTAKey access control (up to 15 doors and 500 cards)
  • Supports up to 96 programmable outputs
  • Panel linking up to eight panels
  • Supports eight numeric pager numbers
  • Supports touchscreen Advanced User Interface (AUI)
  • Smoke detector reset at keypad
  • Quick exit
  • Group bypass
  • Arm faulted
  • Event arming
  • Scheduled check-in
  • Arm stay by group

Enhanced features (VISTA-250BPE only):

  • Carbon monoxide (CO) zone type support
  • Expanded RS-232 capability for third party interface and automation
  • Internet upload/download over AlarmNet GSM, iGSM and IP communicators over the panel's keypad (ECP) bus
  • Ringback support for AlarmNet communicators (confirmation of closing report)
  • 24-hour dialer test support for AlarmNet devices


Ordering Information   Back to Top

Part No.  Description 

VISTA-250BP Commercial Burglary Alarm Control Panel (UL Listed)
VISTA-250BPE Enhanced Commercial Burglary Alarm Control Panel (ETL Listed as VISTA-250BP Rev. 4, UL Pending)


Product Literature   Back to Top

Download   
Product Search