LYNXR

 Ordering Information  Product Literature

With it’s uncompromising technology and reliability, the LYNXR is as easy to install as it is easy to use. The quick-install LYNXR is a control panel, keypad, siren, dialer, and speakerphone in one sleek unit. The all in one integrated design gives you installation flexibility for evey job with the proven reliability of Honeywell’s powerfull technology.

The exciting new voice prompt programming feature walks you through the installation process, letting you install the system with little or no training. LYNXR gives your customers peace of mind while providing them everyday convenience or remote control and message center.

Powerful features that satisfy demanding installations:
  • 24 wireless zones of protection and one hardwired zone
  • Full 16-button keypad with easy to read LCD display and status LEDs
  • Voice prompt programming mode
  • Lack of usage notification
  • Four wireless keys that don’t require zones
  • Real-time clock
  • Wall or optional desk-top mounting
  • 85db internal sounder with voice siren
  • Internal speaker and microphone
  • Support for up to eight X-10 devices
  • Eight user codes
  • 84 event log
  • Fully downloadable
  • Rechargeable battery backup
  • Scheduling
  • Voice siren
  • Supports 5804WATCH
  • Speaks zone descriptors during programming
End users will appreciate the easy to use convenience and control features of the LYNXR:
  • "Follow Me" alarm and reminder announcements
  • Enhanced message center
  • Voice prompted clock setting
  • Full voice response
  • Family message center that records and plays back voice messages
  • Bi-directional remote that provides system status feedback
  • Wireless, programmable remotes offering single-button system control
  • Activate lights, appliances, garage doors, and numerous other applications with the touch of a button or at specified times
  • Quick Exit that enables users to leave the house for a brief time without disarming the system
  • Chime by zone, sounds chime and speaks location in plain English
  • Paging capability for openings, closings, alarm and trouble messages; parents can use this feature to verify that their children have arrived home
  • Single button operation, including paging
  • Remote phone control


Ordering Information   Back to Top

Part No.  Description 

LYNXR 

Wireless Install Security System

LYNXRPK     

Complete Wireless Install Security System (with two 5816s and one 5890PI)


Product Literature   Back to Top

Download   
Product Search