LYNXR-EN

 Ordering Information  Product Literature

With its uncompromising technology and reliability, the new LYNXR-EN is as easy to install as it is to use. The exciting new voice prompt programming feature walks you through the installation process, letting you install the system with little or no training. The all-in-one integrated design gives you installation flexibility for every job with the proven reliability of Honeywell’s powerful technology. Designed for a quick install, LYNXR-EN is a control panel, keypad, siren, dialer, two-way voice system and speakerphone in one sleek unit. It supports all 5800 wireless devices and sensors.

Dealer

  • Voice prompt programming mode 
  • Lack of usage notification 
  • 24 wireless zones of protection and one hardwired zone
  • Four wireless keys that don’t require zones
  • Real time clock
  • Full 16-button keypad with easy to read LCD display and status LEDs
  • Built-in two-way voice system
  • Wall or optional desk-top mounting
  • 85 db internal sounder with voice siren
  • Internal speaker and microphone
  • Supports up to eight X-10 devices
  • Eight user codes
  • 84 event log
  • Fully downloadable
  • Rechargeable battery backup
  • Scheduling
  • Voice siren
End-user
  • "Follow Me" alarm and reminder announcements
  • Enhanced message center 
  • Voice prompted clock setting
  • Full voice response
  • Family message center that records and plays back voice messages
  • Speakerphone operation
  • Remote phone control
  • Bidirectional remote provides system status feedback
  • Wireless, programmable remotes offer single-button system control
  • Activates lights, appliances, garage doors, and numerous other applications with the touch of a button or at specified times
  • Quick exit feature enables users to leave the house for a brief time without disarming the system
  • Chime by zone feature sounds chime and speaks location in plain English
  • Paging capability for openings, closings, alarm and trouble messages; parents can use this feature to verify that their children have arrived home
  • Single button operation, including paging


Ordering Information   Back to Top

Part No.  Description 

LYNXR-EN Wireless Install Security System
LYNXRPK-EN     Complete Wireless Security System, includes: LYNXR-EN, 5816 (2), 5890PI, 1332x10, LYNXVHS
LYNXR-ENSIA     SIA Approval, UL Approval for ANSI/SI CP-01-2000 


Product Literature   Back to Top

Download   
Product Search