Designed to be fully compatible with Honeywell's 5800 wireless series,
Apex 6100 control panel boasts a spectrum of advanced voice communication and
home automation functions. Engineered to respond to user inquiry, the 6100
offers unprecedented ease of use and is the industry's most flexible integrated
controller. Installations are quick and easy with keypad, telephone and computer
programming capabilities.
Apex 6100* *Alphanumeric paging on AN
model - 16-zone control/communicator home management security
system - Includes control panel and transformer
RK36 - LED keypad, surface mount,
features four status LEDs plus integrated speaker for zone annunciation
6160AP - Addressable LCD keypad, surface
mount, features 32-character alpha display. Contains same features as
RK36. - Includes built-in microphone
WL500-M - Supervised 16-zone wireless
receiver and bridge board
WL500-H - Supervised 80-zone wireless
receiver and bridge board
TS16 - Temperature sensor
HWB416 - 16-zone hardwired expansion
board
EXP8 - Eight-relay home control
expansion board
TWM25K - 3-conductor shielded condenser
electret microphone (for use with two-way voice feature)
RS232 - Communication/serial printer
interface |