Optiflex

 Ordering Information  Product Literature

Honeywell’s Optiflex Interactive Video System provides secure, cost-effective video solutions for residential and commercial applications. Installation does not compromise network security or require manipulation of firewalls. The state-of-the-art video controller lets you view cameras around your home or business right at the video monitor, integrated television or on your computer anywhere over the Internet, with the assurance that your privacy is protected with the highest level of data security available.

Features

  • Six Video Inputs
  • RJ45 connectors
  • Supports NTSC color or B/W cameras
  • Camera identification
  • Time and date stamping
  • Selectable single or quad display
  • NTSC monitor output for television integration
  • Guard tour viewing with programmable dwell time
  • Auto-switch viewing based upon trigger
  • Video clip storage
  • Compatible with Symphony touchscreen interface

Secure Remote Viewing*

  • Firewall friendly, plug and play installation
  • Video transmission via Internet
  • Remote viewing of multiple locations from a secure Web-based application
  • Maximum privacy with encryption and password protection
  • Video clip archiving and viewing of up to 100 clips
  • Save option to a PC’s hard disk
  • Video E-mail notification based on triggered events
  • Viewable from WAP enabled device (cell phone, blackberry etc)

Local PC Viewing

  • Local PC viewing capability of Optiflex video transmissions

*Monthly service fee required.


Ordering Information   Back to Top

Part No.  Description 

Optiflex Video Controller
Optiflex-KT Includes: Optiflex, Transformer, Power Supply
Opticam-CC12 CCD Camera
Opticoax-1 Single Camera Adapter
Opticoax-3 Three Camera Adapter
Optiflex-KT1 Includes: Optiflex and Opticam-CC12, Transformer, Power Supply
Optiflex-KT2 Includes: Optiflex and Two (2) Opticam-CC12, Transformer, Power Supply
8132PK-OPKT Includes: 8132pk Touchscreen, Optiflex, Opticoax-3, Transformer, Power Supply
8132iPK-OPKT Includes: 8132ipk Touchscreen, Optiflex, Opticoax-3, Transformer, Power Supply
OptiflexPak Includes: Optiflex, Opticam, Opticoax-3, Transformer, Power Supply


Product Literature   Back to Top

Download   
Product Search