6160RF

 Ordering Information  Product Literature

6160

Add wireless technology to any new installation with ADEMCO’s 6160RF Custom Alpha Keypad—a unique product that offers attractive convenience features and competitive value in a single, quick-install package.

The integrated design solves even the trickiest installation challenges and reduces costs by letting you add full wireless capability, including the 5828 and 5828V wireless keypads, to any compatible VISTA control, without any additional wiring.

  • 6160 Custom Alpha Keypad
  • 5881ENH Unlimited-Zone Wireless Receiver
  • Compatible with 5828/5828V wireless keypad on VISTA systems
  • 5800TM Status Transmitter
  • Single four-wire run is all that’s required
  • It is the ideal choice where wireless keys are to be used:
    - Keys can be programmed at the panel, just as they would with the 5881ENH
  • Fully compatible with all 5800 wireless devices
  • The 5800TM Module needed to support the 5804BD and 5804BDV is already built in
  • Supports encrypted operation of the 5804E and 5804BDV four-button keys
Easy to Operate
  • The custom alpha display is easy to read, with large characters and simplified descriptions
  • The sounder beeps to help identify security system status
  • Comfortable soft-touch keys labeled with simple commands are illuminated for nighttime visibility
  • Four larger function keys can be programmed for one touch operation and are accessible even when the door is closed
Stylishly Designed
  • Sleek white design blends with any décor
  • Contoured, removable door lets customers customize the keypad for the look they want
  • With the door closed the keypad has a smooth, unobtrusive appearance


Ordering Information   Back to Top

Part No.  Description 

6160RF Keypad / Receiver


Product Literature   Back to Top

Download   
Product Search