HCS-C1

 Ordering Information  Product Literature

A Honeywell Blind & Curtain Control Switch basically has up/down and open/close functions. Besides, by supporting an RS485 communication, it can be connected with other home network systems.

In addition to these functions, a Honeywell Blind & Curtain Control Switch has the following key functions.

Features

Blind & Curtain Control

  • There are 2 kinds of Blinds & Curtain Control Switches, with 1/2 blinds or curtains.
  • Basically, a Blind & Curtain Control Switch can change the state of the blind or curtain which is connected to each group to the up/down or open/close state.

Scene Control

  • A Blind & Curtain Control Switch has a scenario function. So, if there is a request for this function by a home network system or a remote controller the blind or the curtain more than one is simultaneously controlled in accordance with the previously specified scenario.
  • At this time, a home network system and a remote controller assign only a SCENE ID.
  • The actions of each scenario have already been specified and stored in the Blind & Curtain Control Switch.
  • The scenario can be designated with a home network system or a remote controller and, its maximum number is 8.

Event Report

  • Since a Blind & Curtain Control Switch can create events dynamically, in case of there being any changes in the switch by inputs with a group button or scenario actions, it notices these events to a home network system actively.

Status Display

  • The status LEDs of Blind & Curtain Control Switch are of state normally and turned on when users press its group button.

Remote Control

  •  An IrDA receiver attached to a Blind & Curtain Control Switch enables to receive control commands from a remote controller. Therefore, if any commands are issued from the remote controller the Blind & Curtain Control Switches executes those commands accordingly.

Mood Lamp

  • A mood lamp built in a Blind & Curtain Control Switch helps to easily find a Blind & Curtain Control Switch during the night time and to produce a dim atmosphere.
  • You can choose any one of red, blue, and ember as a mood lamp color according to the background color of a Blind & Curtain Control Switch.
  • Users can turn on/off a mood lamp and adjust its brightness up to 10 steps according to their preferences.

 


Ordering Information   Back to Top

Part No. 

Description 


HCS-C101x

Blind and Curtain Control Switch

HCS-C102x

Blind and Curtain Control Switch


Product Literature   Back to Top

Download   
Product Search