|
|
HLS-C1 |
 |
 |
|
|
 |
 |
 |

A Honeywell Lighting Control Switch can control the
lighting directly. It possesses not only communication function which makes it
possible to interface with other systems, but also
dimming and scenario functions. It also has the function
to store a user-defined scenario.
Features
Lamp On/Off Control
- There are 3 kinds of Lighting Control Switches,
with 1/2/3/ lamp(s).
- Basically, a Lighting Control Switch can change the
state of the lighting which is connected to each group to the On/Off state.
- If you press each group button one time, the
lighting state changes from On to Off and Off to On.
- When the power is blocked and supplied again during to power failure or
the situation like that, the lighting maintains the state prior to the power
supply cut.
Lamp Dimming Control
- To control dimming means adjusting the
brightness of the lighting.
- If you press the group button of a Lighting Control
Switch for over specified time (1 sec), 10 steps of dimming is carried out
in order. Dimming can be expanded precisely to more steps from the basic 10
steps.
- If you keep pressing a group button in spite of a dimming step getting
to the maximum one or to the minimum one, dimming is carried out reversely
from the present step.
(Example) In case of maximum step:
10>9>8>.........>1 In case of
minimum step: 1>2>3>..........>10
- With the lighting to which the dimming function is
applied on, if you turn off the lighting, and then turn it on again with a
group button, the dimming function is released and only the lighting is on.
- When the power is blocked and supplied again due to a power failure or
the situation like that, the lighting maintains the state prior to the power
supply cut.
Scene Control
- A Lighting Control Switch has a scenario function.
So, if there is a request for this function by a home network system or a
remote controller, the lighting more than one is simultaneously controlled
in accordance with the specified scenario.
- At this time, a home network system and a remote
controller assign only a SCENE ID to the switch. The actions of each
scenario have already been specified and stored in the Lighting Control
Switch.
- The scenario can be configured using a home network
system or a remote controller and, its maximum number is 8.
Event Reports
- Since a Lighting Control Switch can create events dynamically, in case
of there being any changes in the switch by inputs with a group button or
scenario actions, the switch notices these events to a home network system
actively.
Status Display
- 2-colo LEDs which indicate what the present
lighting is like are attached to each group button of a Lighting Control
Switch.
- With a green LED On: The lighting is on.
- With a red LED On: The lighting is off.
- In case an orange-color LED is On: In the process of the dimming
function being applied.
Mood Lamp
- A mood lamp built in a Lighting Control Switch
helps to easily find a Lighting Control Switch during the night time and to
produce a dim atmosphere.
- You can choose any one of red, blue, and ember as a
mood lamp color according to the background color of a Lighting Control
Switch.
- Users can turn on/off a mood lamp and adjust its brightness up to 10
steps according to their preferences.
|
| Ordering Information |
Back to Top |

|
|
Part No. |
Description |
|
|
HLS-C101x |
Lighting Control Switch |
|
HLS-C102x |
Lighting Control Switch |
|
HLS-C103x |
Lighting Control
Switch |
|
|
|
|
|
 |
|
|