| Part No. |
Description |
|
| LobbyWorks Hardware Supplies |
| PT-KI17LASEI002 |
Protouch 7000 Kiosk. LobbyWorks 7000 Kiosk is
a visitor self-registration station for high traffic or unsupervised
registration. Using state of the art technology, LobbyWorks Kiosk greets
arriving visitors and coaches them through a quick and simple registration
process. Kiosk enclosure includes: 17” LCD screen. Dimensions: 1610 x 470 x
500 mm (Height x Width x Depth) (63.43 x 18.52 x 19.7 inches) |
| PT-KI17LAXXX001 |
Protouch Counter Kiosk. LobbyWorks Counter
Kiosk is a visitor self-registration station for high traffic or
unsupervised registration. Using state of the art technology, LobbyWorks
Kiosk greets arriving visitors and coaches them through a quick and simple
registration process. Counter Kiosk enclosure includes: 17” LCD screen.
Dimensions: 46.0 x 47.0 x 33.0 cm (Height x Width x Depth) (18.5 x 19 x 13.5
inches) |
| PT-TOUCHSENS-17 |
17” Touch Sensor Display. Touch sensor display
for use with Pro-Touch 7000 and Counter Kiosks. |
| PT-WEBCAM |
Webcam. Fully integrated webcam for use with
Pro-Touch 7000 and Counter Kiosks. |
| PT-HIFISPEAKERS |
Integrated HI-FI Speakers. Hi-Fi sound system
with two integrated Hi-fi Speakers for use with Pro-Touch 7000 and Counter
Kiosks. |
| LW-PC-SPEC |
PC Suitable for Pro-Touch range of Kiosks. PC
for use with Pro-Touch 7000 and Counter Kiosks. |
| LWVMSISK |
Full-size Touchscreen Kiosk with Integrated
Computer and Components. LobbyWorks Kiosk is a visitor self-registration
station for high traffic or unsupervised registration. Using state of the
art technology, LobbyWorks Kiosk greets arriving visitors and coaches them
through a quick and simple registration process. Kiosk enclosure includes:
computer, touchscreen, camera, barcode scanner, and driver’s
license/business card scanner. Dimensions: 50.2" H x 16.2" W x 15.2" D
(127.51cm H x 41.15cm W x 38.61cm D). Weight: 70 lbs. (31.8 kg). |
| LWVMSIKD |
Touchscreen Kiosk with Integrated Camera and
Speakers. 15” touchscreen with an integrated camera and speakers. Used to
display the LobbyWorks Kiosk software for visitor self-registration. |
| LWVMSSIG |
Topaz SigLight LCD Signature Capture Pad USB
signature capture pad use to capture visitor signatures during registration.
Dimensions: 3" H x 6" W x 1" D (7.62cm H x 15.24cm W x 2.54cm D). |
| LWVMSVB |
LWVMSVB Cleaning Kit for Rio/Rio 2 and
Tango/Tango 2 Printers. Cleaning kit for Rio/ Rio 2 and Tango/Tango 2
printers. Contains ten cleaning cards, two cleaning pens and three cleaning
rollers. Cleaning should be performed between each ribbon replacement. Under
typical conditions one N9005-761MED should be ordered for every ten ribbons
ordered. |
| LWVMSCVB |
4" x 6" Non-Adhesive Visitor Badges.
Fold-and-clip secure visitor paper badges. Can be used in ink and laser
paper printers. 1,000 badges per pack. Dimensions: 4" H x 6" W (10.16cm H x
15.24cm W). |
| LobbyWorks Optional Hardware |
| LWVMSBCS |
Corex Full-Size Business Card Scanner. USB
document scanner used to scan visitor business cards during registration at
the LobbyWorks Front Desk or LobbyWorks Kiosk. Faster than LWVMSBCSC.
Dimensions: 1.5" H x 6.2" W x 3.5" D (3.81cm H x 15.75cm W x 8.89cm D). |
| LWVMSBCSC |
ScanShell Compact Business Card Scanner. USB
document scanner used to scan visitor business cards during registration at
the LobbyWorks Front Desk or LobbyWorks Kiosk. Smaller than LWVMSBCS.
Dimensions: 1.25" H x 7" W x 2" D (3.18cm H x 17.78cm W x 5.08cm D). |
| LWVMSDLS |
ScanShell Business Card and Driver’s License
Scanner. USB document scanner used to scan visitor business cards or
driver’s licenses during registration at the LobbyWorks Front Desk or
LobbyWorks Kiosk. Check LobbyWorks documentation for supported driver’s
license states and countries. Dimensions: 1.25" H x 7" W x 2" D (3.18cm H x
17.78cm W x 5.08cm D). |
| LWVMSPPS |
ScanShell Flatbed Scanner. USB document
scanner used to scan visitor business cards, driver licenses or passports
during registration at the LobbyWorks Front Desk or LobbyWorks Kiosk. Check
LobbyWorks documentation for supported driver’s license states and
countries. Dimensions: 1" H x 7" W x 6" D (2.54cm H x 17.78cm W x 15.24cm
D). |
| LWVMSDOME |
Logitech Orbit PTZ Dome Camera. USB web
camera, PTZ with stand. Camera may be set to perform face tracking to
automatically frame the visitor in picture. |
| LWVMSBP |
Dymo LabelWriter 330. USB, 300dpi, black/white
thermal printer for visitor labels. Dimensions: 5" H x 5" W x 7" D (12.7cm H
x 12.7cm W x 17.78cm D). |
| LWVMSOBS |
Symbol LS9208 Barcode Scanner. USB
omni-directional barcode scanner used to scan barcodes on visitor badges to
quickly sign them in and out. Dimensions: 7.18"H x 4.83" W x 3.73"D (18.24cm
H x 12.27cm W x 9.47cm D). |