OmniClass™ Keypad

 Ordering Information  Product Literature

OM55BHONCP

The OmniClass™ OM55BHONCP keypad from Honeywell is a pin-only entry keypad with Wiegand output that offers superb reliability and ease of installation.

In some access control applications, unique PIN code entry is more suitable than a pre-programmed card or keyfob in order to control door access. In such situations, PIN codes must be unique in the system and the OM55BHONCP will transmit the keyed-in PIN code as a card number to an access control panel or an access module.

The OM55BHONCP has been designed for indoor and outdoor operation. The attractive and robust housing contains the bright back-lit keypad digits and an audible beeper can be heard to confirm every key press.

In operation, a 5-digit pin number will be sent to the panel or module in a 26 bit card number format. A clear LED bar, controlled by the panel or module indicates to the user if the PIN code has been accepted.

Features

  • Forces unique PIN codes in the overall panel or system
  • Available in wall mount and switch plate size
  • ADA compliant built-in audible beeper
  • Host LED control (programmable)
  • Potted for superior weather resistance
  • Wiegand output for new and retrofit installations
  • Support for panels, such as
    - NetAXS-123 (also for In/out reader)
    - NetAXS-4
    - PRO2200
    - PW6000
    - NS-2
    - N-1000 (PIN Only at door)
  • Supports for access modules, such as
    - Galaxy DCM (Door control Module)
  • Easy to install: Two piece installation, only mounting plate and reader.


Ordering Information   Back to Top

Part No.  Description 

OM55BHONCP OmniClass Wall and Switch Plate Mount Keypad, Black Bezel


Product Literature   Back to Top

Download   
Product Search