Barcode Readers

 Ordering Information

BR-7 Bar Code Reader allows you to read virtually all existing bar code cards and is housed in a rugged, water-resistant enclosure.

Bar code cards are simple to create and easy to use. They provide the lowest-cost cards of any access control technology. With a security overlaminate, they provide protection from copying and a high level of security.

The BR-7 reader outputs in a Wiegand format and reads either 5 or 12 digit cards. (12 digit cards can be used with the N-1000-II control panel Version 6.03, 7.49 or higher firmware).

The BR-7 reads most bar code symbologies including: Code 39 and Interleaved 2 of 5. It is autodiscriminating, and reads in both directions. It reads with a wide range of bar code densities and scanning speeds. Infrared optics make it compatible with most masking film and bar code security coverings.

Benefits

  • Bar Code Reader connects to your existing system with a standard Wiegand interface
  • Has a tough cast aluminum housing to protect it against moisture and vandalism
  • Infrared optics make it compatible with most masking films
  • The reader will read most bar code symbologies
  • Auto discriminating, reads in both directions
  • Overlaminate on cards provide protection from copying


Ordering Information   Back to Top

Part No.  Description 

BR-7 Barcode Reader Exterior/Interior, Infrared Weather resistant, surface mount, bi-directional, infrared barcode swipe reader with cast aluminum housing and red/green LED. Reads most barcode formats including code 39 and interleaved 2 of 5. Standard outputs are 5 digit Wiegand (card number 1-65,535) and up to 12 digits (card number 1- 999,999,999,999). To ensure proper operation on existing cards, sample cards should be sent tothe factory for verification and proper format programming. Dimensions: 2” H x 06” W x 1.75” D (5.08cm H x 15.24cm W x 4.445cm D).
BR-VL Barcode Reader Exterior/Interior, Visible Light Weather resistant, surface mount, bi-directional, visible light barcode swipe reader with cast aluminum housing and red/green LED. All other specifications equivalent to BR-7.
BC-2 Barcode Card, Code 39 Barcode cards encoded code 39 for use with the BR-7 barcode reader. Dimensions: 2.125” H x 3.375” W (5.398cm H x 8.573cm W).
BCP-2-SPEC Barcode Card with Photo Flap and Mask, Code 39
BC-2-M Barcode Card with Mask, Code 39
BC-LBL Barcode Label, 32/Sheet, Code 39 Barcode labels for use with the BR-7 barcode reader. Consists of a sheet of 32 peel off barcode labels. Dimensions: .625” H x 3” W (1.59cm H x 7.62cm W).


Product Literature   Back to Top
Product Search