Mifare™ BioAccess Reader Fingerprint and Smart Card Reader Precise
BioAccess is a plug and play fingerprint reader utilizing the template stored on
a Mifare contactless smart card. Easy integration with systems that use Wiegand
26-, 60- or 56-bits, clock & data (magstripe) or serial
communications.
Mifare™ BioAccess
Reader Fingerprint and Smart Card Reader Precise BioAccess is a plug and
play fingerprint reader utilizing the template stored on a Mifare
contactless smart card. Easy integration with systems that use Wiegand 26-,
60- or 56-bits, clock & data (magstripe) or serial communications.
Dimensions: 5.0" H x 2.75" W x 2.5" D (12.5cm H x 6.8cm W x 6.1cm D).
PRBIOENRU
Mifare BioAccess
Enrollment Kit 115V, USB Fingerprint Reader. Enrollment kit places the
fingerprint template and card data on the Mifare contactless smart card for
use with the Precise BioAccess fingerprint reader. Includes Windows®
98/NT/2000/XP software, USB fingerprint reader, and a 9-pin serial port
Mifare card reader/writer with 115V transformer. Includes USB connection
cable and power supply.
PRBIOENRP
Mifare BioAccess
Enrollment Kit 115V, Parallel Port Fingerprint Reader. Includes parallel
port fingerprint reader.
PVCMIFAR1
PVC Mifare Card for
Use with BioAccess Reader. Un-programmed ISO Mifare card.