| Part No. |
Description |
|
| V-PASS |
V-Pass™ Fingerprint
Reader. No Card Needed for Access, Up to 200 Templates. V-Pass biometric
fingerprint only reader is a biometric reader for security and access control.
The unit identifies the user from up to 200 templates stored in the terminal
without use of card or PIN. Operating temperature range 32º to 140º
F (0º to 60º). Dimensions: 5.1” H x 2” W 2.5”
D (13cm H x 5cm W x 6.6cm D). |
| V-FLEX |
V-Flex™ Add-On
Fingerprint Reader for any Wiegand Reader V-Flex add-on biometric fingerprint
reader is a dual factor reader for security and access control. It connects
to any external Wiegand based reader and verifies the live fingerprint for
the Wiegand reader user against the template stored in the V-Flex reader
and allows for Wiegand communication formats up to 64 bits. Up to 4,500
tmplates, includes administration software. Operating temprature range:
32º to 140º F (0º to 60º C). Dimentions: 5.1”
H x 2” W x 2.5” D (13cm H x 5cm W x 6.6cm D). |
| V-PROX |
V-Prox™ Fingerprint
Reader w/HID Prox Reader, 4,500 Templates, includes Software. V-Prox reader
w?HID prox reader is a dual factor reader for security and access control.
It verifies the live fingerprint for the proximity card user range against
the template stored in the reader and allows for wiegand communication formats
up to 64-bits. Up to 4,500 tempates, includes administration software. Operation
temprature range: 32º to 140º F (0º to 60º C). Dimensions:
5.1” H x 2” W x 2.5” D (13cm H x 5cm x 6.6cm D). |
| VENC |
V-Prox/V-Pass/V-Flex
Outdoor Enclosure. Dimensions: 11.5” H x 8.07” W x 5.5”
D (29.2cm H x 20.5cm W x 14.0cm D). Lid lifts up and is 11.25” H x
9.25” W (28.6cm H x 23.5cm W). |
| VENC-HT |
V-Prox/V-Pass/V-Flex
Outdoor Enclosure with Heater. OmniClass 16K smart key fob with 16 application
areas. 34-bit Wiegand format with more memory. |
| VENC-W |
V-Prox/V-Pass/V-Flex
Outdoor Enclosure with Window |
| VENC-W-HT |
V-Prox/V-Pass/V-Flex
Outdoor Enclosure with Window & Heater |
| PRO22CVT1 |
RS-232 TO RS-485 Interface.
(Requires 9 Volt DC 200mA Power Supply CVT1PSU). |
| CVT1PSU |
Power Supply. linear
regulated 3-pin 13amp plug top, 9 Volt OHDC 200mA power supply. |
| V-SMART-ICLASS |
V-Smart™ with
HID iCLass 13.56MHz Reader. V-Smart with HID iClass/OminiClass 13.56MHz
reader is a dual factor reader for security and access control. It verifies
the live fingerprint against the template stored in the 16K smart card and
allows for Wiegand communicationformats up to 64 bits. Operating temprature
range: 32º to 140º F (0º to 60º C). Dimensions: 5.1”
H x 4.7” W x 2.5”D (13cm H x 11.8cm W x 6.4cm D). |
| V-SMART-MIFARE |
V-Smart with Mifare 13.56MHz Reader |
| V-TENC-W |
V-Smart Outdoor Emclosure with Window.
Dimensions: 11.5” H X 8.07” W x 5.5” D (29.2cm H x 20.5cm
W x 14.0cm D). Lid lifts up and is 11.25” H x 9.25” W (28.6cm
H x 23.5cm W). Reader not included. |
| V-STATION-BASE |
V-Station Base Model with LCD Display.
Up to 3,550 Templates. A fingerprint biometric terminal for use with security
and access control systems, V-Station includes LCD display and keypad. The
fingerprint is verified against the template stored in the terminal after
it has been chosen by PIN or
external Wiegand device. Up to 3,550 templates stored in each terminal.
Operating temprature range: 32º to 140º F (0º to 60º
C). Dimentions: 5.63” H x 6.63” W 2.63” D (14.3cm H x
16.8cm W x 6.7cm D). |
| VSTATION-BASE-S |
V-Station Base Model
with LCD and Display, Search, Up to 200 Templates Includes LCD display,
keypad and fingerprint identification. Identifies the user from up to 200
templates stored in the terminal without use of card or PIN. |
| V-STATION-PROX |
V-Station Base Model with LCD &
HID 125kHz Proximity Reader. A fingerprint biometric terminal for use with
security and access control systems, V-Station includes LCD display, keypad
and HID 125kHz proximity reader. The fingerprint is verified against the
template stored in the terminal after is
has been chsen by PIN or internal proximity reader. Up to 3,550 templates
stored in each terminal. Operating temprature range: 32º to 140º
F (0º to 60º C). Dimensions: 5.63” H x 6.63” W x 2.63”
D (14.3cm H x 16.8cm W x 6.7cm D). |
| V-STATION-ICLASS |
V-Station Base Model with LCD &
HID iCLass Reader. Includes LCD display, keypad & HID iClass/OminiClass
Reader. The fingrprint is verified against the template stored in the 16K
iClass or OminiClass smart card. Unlimited users as the template is stored
and transported on the card. |
| V-STATION-MIFARE |
V-Station Base Model with LCD &
Mifare™ Reader. Includes LCD display, keypad and Mifare reader. The
fingerprint is verified against the template stored in the Mifare contactles
smart card. Unlimited users as the templates is stored and transported on
the card. |
| V-NENC |
V-Station™ Outdoor Enclosure
Only. Dimentions: 11.5” H x 9.25” W x 5.5” D (29.2cm H
x 23.5cm W x 14.0cm D). Lid lifts up and is 11.25” H x 9.25”
W (28.6cm H x 23.5cm W). |
| V-NENC-HT |
V-Station Outdoor Enclosure with
Heater |
| V-NENC-W |
V-Station Outdoor Enclosure with
Window |
| V-NENC-W-HT |
V-Station Outdoor Enclosure with
Window & Heater |