|
|
OmniClass Credentials |
 |
 |
|
|
 |
 |
 |

Honeywell’s OmniClass™ credentials are designed to work with the
OmniClass readers. The OmniClass product line, built on 13.56MHz technology, is
RFID based and provides excellent contactless sensing range (up to 4.5").
The OmniClass cards are laminated PVC cards that can be printed on
both sides using a dye-sublimation or thermal transfer card printer. They can
also be slot-punched on the short side for vertical orientation
(portrait).
In addition to OmniClass cards, key fobs and stickers are also
available. The rugged, molded key fobs include a slot for use with most key
rings or badge clips. The stickers are thin, flat polycarbonate discs that have
an industrial adhesive backing. The stickers are non-removable and can be
affixed to the back of existing 125kHz proximity, Wiegand or magnetic stripe
access cards, non-metallic surfaces of PDA’s, cellular phones, briefcases and
other personal items.
OmniClass credentials are stocked in popular configurations.
Special orders can be placed when the user needs to choose site code and card
numbers and custom card orders are also available.
Honeywell can help you create a custom credential that meets your
aesthetic and anti-counterfeiting needs. Anti-counterfeiting options
include ultra-violet (UV) fluorescent inks, holograms and corporate
logos. |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| Smart Card Readers |
| OM30BHON-R10 |
OmniClass Mullion Reader,
Black. Black-colored, Honeywell OmniClass, mullion-style smart card reader
with 18" pigtail wire connection. Compatible with OmniClass and iCLASS®
credentials. Up to 3.0" (7.6cm) read range. Requires 10-16VDC linear
power supply. Current requirements: 65mA average, 225mA peak. Dimensions:
4.04" H x 1.90" W x .80" D (10.26cm H x 4.83cm W x 2.03cm
D). |
| OM45BHON-R30 |
OmniClass UK/Asian Gang,
Black. Black-colored, Honeywell OmniClass, UK/Asian gangbox-style smart
card reader with 18" pigtail wire connection
and magnetic tamper. Compatible with OmniClass and iCLASS credentials. Up
to 3.0" (7.6cm) read range. Requires 10-16VDC linear power supply.
Current requirements: 80mA average, 260mA peak. Dimensions: 3.30" H
x 3.30" W x .75" D (8.38cm H x 8.38cm W x 1.91cm D). |
| OM55BHON-RK40 |
OmniClass Keypad RDR,
Black. Black-colored, Honeywell OmniClass, keypad smart card reader with
18" pigtail wire connection and magnetic tamper. Compatible with OmniClass
and iCLASS credentials. Up to 4.0" (10.1cm) read range. Requires 10-16VDC
linear power supply. Current requirements: 72mA average, 244mA peak. Dimensions:
4.80" H x 3.30" W x .90" D (12.19cm H x 8.38cm W x 2.29cm
D). |
| Smart Card Credentials |
| PVC-O-2K2 |
OmniClass 2K PVC Card
(34-Bit, HAS Format). OmniClass 2K PVC smart card. 34-bit Wiegand format. |
| PVC-O-2K2-26 |
OmniClass 2K PVC Card
(26-Bit). OmniClass 2K PVC smart card. 26-bit Wiegand format. |
| PVC-O-16K16 |
OmniClass 16K PVC Card
(34-Bit, HAS Format). OmniClass 16K PVC smart card with 16 application areas.
34-bit Wiegand format. |
| PVC-O-16K16-26 |
OmniClass 16K PVC Card
(26-Bit). OmniClass 16K PVC smart card with 16 application areas. 26-bit
Wiegand format. |
| PVC-O-16K16-M |
OmniClass 16K PVC Magnetic
Card (34-Bit, HAS Format). OmniClass 16K PVC smart card. 34-bit Wiegand
format. This card also includes a
user-programmable magnetic stripe for interfacing with legacy systems. |
| PVC-O-16K16-26M |
OmniClass 16K PVC Magnetic
Card (26-Bit). OmniClass 16K PVC smart card. 26-bit Wiegand format. This
card also includes a user-programmable magnetic stripe for interfacing with
legacy systems. |
| PVCO4-16K16 |
OmniClass 16K PVC 125kHz
HID® Proximity Card. (34-Bit, HAS Format) OmniClass 16K PVC smart card with
16 application areas. 34-bit Wiegand format. This card also includes a 125kHz
HID proximity chip of the same Wiegand format. |
| PVCO426-16K1626 |
OmniClass 16K PVC 125kHz
HID Proximity Card (26-Bit). OmniClass 16K PVC smart card. 26-bit Wiegand
format. This card also includes a 125kHz HID proximity chip of the same
Wiegand format. |
HID and iClass are trademarks or registered trademarks of HID Global
Corporation.
|
|
|
|
|
 |
|
|
|