|
|
OmniProx Series |
 |
 |
|
|
 |
 |
 |

Honeywell’s OmniProx™ family is a complete line of 125 kHz HID
compatible proximity readers that delivers outstanding and consistent
performance in a small package with attractive styling and colors to fit any
décor.
All OmniProx™ readers (except the OP90) include three bezels:
black, charcoal gray and ivory and are constructed with rugged polycarbonate
materials potted for both indoor and outdoor applications.
The OmniProx™ family of readers combines unique functionality,
high-quality engineering and design for a variety of applications in the
electronic access control market.
OmniProx™ readers offer superb reliability and consistent read
range. Installation is simple and fast with a mounting template included in all
models.
Increased security functions like optical tamper and security
screw prevent unauthorized users from removing the reader from the wall or
attempting to compromise the system.
For locations that require a proximity reader able to withstand
the vandal-prone environments, such as: universities, schools, elevators and
prisons, the OP90 vandal resistant reader comes standard in a zinc die-cast
metal housing. Features
- Variety of sizes to choose from to fit any décor:
- Mullion style
- Single-gang style (US) - Single-gang style (UK)
- ADA compliant, built-in audible buzzer
- Host LED control and tamper output
- Optical tamper detect mechanism provides output signal to host
- Low-cost option allows your company logo to be molded in
- Hidden mounting screws deter vandalism
- Potted for superior weather-resistance
- Wiegand output • Genuine HID™ compatible
- Includes vandal-resistant security and installation tool with every
reader.
- Adhesive-backed mounting template reduces installation time and risk of
mounting errors
- Unique bezel design allows entire face of reader to be customized for a
unique look or with custom color to fulfill architectural and décor
requirements
- Three bezels included with each reader: black, charcoal gray and ivory
- Lifetime warranty
- ROHS compliant
- Compatibility with card formats of 40 bits length or less, including
26-bit, 34-bit, and Corporate 1000 formats
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| PR-OMNI-10HONE |
OmniProx™ Mini
Mullion Mount Reader with Honeywell Logo. Mini mullion,
HID compatible reader with up to a 3" (7.62cm) read range and includes
black,
charcoal gray and ivory bezels. This reader features a built-in tamper and
Wiegand output. Dimensions: 3.15" H x 1.57" W x 0.50" D
(8.0cm H x 4.0cm W x 1.28cm D). |
| PR-OMNI-10GENE |
OmniProx™ Mini
Mullion Mount Reader with No Logo |
| PR-OMNI-30HONE |
OmniProx™ Mullion
Mount Reader with Honeywell Logo. Mullion, HID
compatible reader with up to a 5" (12.7cm) read range and includes
black,
charcoal gray and ivory bezels. This reader features a built-in tamper and
Wiegand output. Dimensions: 5.71" H x 1.69" W x 0.79" D
(14.5cm H x 4.3cm W x 2.0cm D). |
| PR-OMNI-30GENE |
OmniProx™ Mullion
Mount Reader with No Logo |
| PR-OMNI-45HONE |
OmniProx™ Wall
Mount Reader with Honeywell Logo. US gangbox, HID
compatible reader with up to a 4" (10.16cm) read range and includes
black,
charcoal gray and ivory bezels. This reader features a built-in tamper and
Wiegand output. Dimensions: 4.33" H x 2.95" W x 0.59" D
(11.0cm H x 7.5cm W x 1.5cm D). |
| PR-OMNI-45GENE |
OmniProx™ Wall
Mount Reader with No Logo |
| PR-OMNI-90HONE |
OmniProx™ Vandal
Resistant Mount Reader with Honeywell Logo. Stainless
steel, vandal-resistant reader with up to a 1.5" (3.81cm) read range.
This reader
features a built-in tamper and Wiegand output.
Dimensions: 4.75" H x 3" W x 0.82" D (12.1cm H x 7.6cm W
x 2.1cm D). |
|
|
|
|
|
 |
|
|