Designed to meet the challenges of today’s demanding environments,
Honeywell’s Pro-Watch® security management suite provides the flexibility,
scalability and control required for comprehensive security management.
Pro-Watch equips organizations with the right tools to protect people, secure
assets and ensure regulatory compliance by combining access control, digital
video, intrusion and other functions into one powerful system.
Integration with access control and video systems from Honeywell and third
party manufacturers makes it possible to leverage existing installed hardware as
the system grows. Modular hardware and software options make it easy and
cost-effective to expand a system to keep up with growing business needs.
The Pro-Watch suite offers base software licenses that address security needs
from small sites to global enterprises:
- Pro-Watch Lite Edition: Basic functionality for the small
office with support for up to 32 doors on PW-series panels and Rapid Eye.
Badging not included.
- Pro-Watch Professional Edition: Complete security
functionality with more options for medium-sized organizations with up to 64
doors or organizations requiring integrated processes or regulatory
compliance.
- Pro-Watch Corporate Edition: Complete security for larger
organizations and campuses. Additional high availability options make this
edition the optimal choice for organizations requiring 24/7 business
continuity plans for their security system.
- Pro-Watch Enterprise Edition: Global security system that
merges multiple Pro-Watch Corporate Edition systems to efficiently manage
badgeholder data and report on events across the organization.
Pro-Watch streamlines tasks with a common user interface to improve operator
effectiveness and help organizations minimize training costs. Events may be
routed to specific workstations and linked to automated system responses such as
camera call-ups and outward notifications. Options for integrating intercom and
mass notification components provide a vital link to the security dispatch
center.
Pro-Watch provides comprehensive options for audit and reporting to address
forensics, compliance and business intelligence data mining needs. Basic reports
include more than 40 templates to view data and can be exported as XLS, CSV, and
PDF formats.
Pro-Watch provides a solid and proven platform for security systems. It is
deployed widely and successfully in office buildings of any size, manufacturing
facilities, campuses, government buildings and critical
infrastructure. Features
| |
|
● |
Supports Windows 2008 Server, SQL Server 2008, and Windows 7
Professional/Ultimate (32-bit and 64-bit) |
|
● |
Supports Windows 2003 Server, SQL Server 2005, Windows XP and Windows
Vista (32-bit) |
|
● |
Installer program streamlines Windows and SQL account setup for Pro-Watch
logins in non-domain environments |
|
● |
Single user interface for multiple security and business functions
|
|
● |
Integrates video and access control
|
|
● |
Elevator control |
|
● |
Tracks assigned assets |
|
● |
Custom triggers and procedures |
|
● |
Associates events to actions including sending e-mails, running a stored
procedure, or triggering a panel I/O point. Events may be triggered at the
Pro-Watch level for panel-to-panel and panel-to-software actions or within a
panel for local actions. |
|
● |
Basic reports |
|
● |
Compliance Reports option that offers |
| |
○ |
Data and statistical reporting
|
| |
○ |
Auto generated reports upon
schedules |
|
● |
Easy system setup and maintenance with user definable hardware templates |
|
● |
Database partitioning and definable operator permissions
|
|
● |
IP, serial and modem communications |
|
● |
Professional, Corporate and Enterprise editions: |
| |
○ |
Badging and Advanced Badging client option
|
| |
○ |
2-D PDF417 barcode add-on license for badging
|
| |
○ |
Option for Transportation Security Clearinghouse (TSC) background checks
in Pro-Watch AP (Airport) |
| |
○ |
Integration to Honeywell’s VISTA FBP-128/256 in North America and to
Honeywell’s Galaxy Dimension GD-264, GD-520 in Europe |
| |
○ |
Event Procedures triggers on consecutive duplicate events |
| |
○ |
Mustering, anti-passback and guard tour
|
| |
○ |
Minimum and maximum occupancy enforcement
|
| |
○ |
Integrates video devices added in MAXPRO VMS
|
| |
○ |
Supports Commend intercom system servers GE200, GE300, GE700 and GE800 |
| |
○ |
Mass notification option to send messages to public displays, desktop
notifications, e-mails, SMS, or automated calls to cell phones |
| |
○ |
Detailed historic records for tracking configuration changes, security
operations and device events to comply with audit requirements for
regulatory compliance |
| |
○ |
Intercoms linked to readers and locations on maps provide quick access
to specific units |
| |
○ |
Supports R14 and later AutoCAD files (DWFx or XPS) with add-on license
|
| |
○ |
Options for integrating biometrics, third- party hardware, radar-video
solutions and IT convergence |
| |
○ |
High availability and redundant server solutions (Corporate
Edition) |
|