|
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| PW5K1IC |
PW5000 Intelligent
Controller. The PW5K1IC supports any combination of up to 32 input/output
or
reader boards to monitor alarm input points, relay output points and access
control reader interface
points. The standard PW5K1IC accommodates a card database of 7800 cards,
and a standard
transaction buffer of 5,000 transactions. Units can be mounted in a high-density
configuration
(PRO22ENC1, PRO22ENC2 and PRO22ENC5) when space is limited, or in a tile-mount
configuration (PRO22ENC3). Board dimensions: 5.5” H x 9.0” W
x 1.0” D
(228.6mm H x 139.7mm W x 25.4mm D). Power requirements: 10-16VDC @ 400mA. |
| PW5K1R2 |
PW5000 Two Reader Board. PW5K1R2
dual reader board supports two TTL (Wiegand or clock and
data) readers and supplies two Form-C contacts, 5A @ 28VDC (resistive) for
controlling locks and
four Form-C, 2A @ 28VDC (resistive) for controller auxiliary devices. Provides
eight supervised inputs
and two unsupervised dedicated inputs. Dimensions: 5.5” H x 9.0”
W x 1.0” D (
139.7mm H x 228.6mm W x 25.4mm D). Power requirements: 12VDC @ 400mA. |
| PW5K1R1 |
PW5000 Single Reader Board.
PW5K1R1 single reader board supports one TTL (Wiegand or clock
and data) reader and supplies one Form-C contact, 5A @ 28VDC (resistive)
for controlling locks and
one 1A @ 28VDC for controlling other devices along with two supervised inputs
for door contact and
REX device. Use PRO22ENC4 enclosure. Board Dimensions: 2.75” H x 4.25”
W x 1.4” D (108mm
H x 70mm W x 36mm D). Power requirements: 12VDC 125mA (175mA max available
for reader
power). |
| PW5K1IN |
PW5000 16 Input Module. PW5K1IN
input module with 12 general purpose inputs with
programmable circuit type (16 are available when using PRO22ENC3 tile-mounted
enclosure), two
dedicated alarm inputs for tamper detection and power loss (tile-mounted
only), and two general
purpose, Form-C, 2A @ 30VDC relays (only one avai able when using PRO22ENC1,
PRO22ENC2
and PRO22ENC5). Dimensions: 5.5” H x 9.0” W x 1.0” D (139.7mm
H x 228.6mm W x 25.4mm D).
Power requirements: 12VDC @ 350mA. |
| PW5K1OUT |
PW5000 16 Output Module. PW5K1OUT
output module with 12 general purpose output relays,
Form-C, 2A @ 30VDC (16 are available when using PRO22ENC3 tile-mounted enclosure)
and two
dedicated alarm inputs for tamper detection and power loss (tile-mounted
only). Dimensions: 5.5” H
x 9.0” W x 1.0” D (139.7mm H x 228.6mm W x 25.4mm D). Power
requirements: 12VDC @ 400mA. |
| PW5K1EN |
PW5000 Ethernet Daughter Board.
The PW5K1EN offers TCP/IP (10Base-T) interface that mounts
directly on the PW5K1IC and requires no external devices or wiring and power
is supplied by the
PW5K1IC. Simply use the standard RJ45 jack to connect via CAT-5 to the existing
LAN/WAN
network. Transmit, receive, and good link diagnostic TCP/IP status indicators.
Dimensions: 1.574” H x 1.929” W x 1” D (40.0mm H x 49.0mm
W x 25.4mm D). |
| PRO22CVT1 |
RS232-RS485 Data Converter.
The PRO22CVT1 is an RS-485 interface located between the
computer and the PW5K1IC. The device converts the RS-232 data coming from
the serial port on
the PC into RS-485 data. |
| CVT1PSU |
Linear regulated 9v DC 200ma
Power Supply. For use with PRO22CVT1 |
| PW5K1M8 |
PW5000 7MB Memory Expansion.
The memory expansion module (PW5K1M8) mounts directly on
the PW5K1IC and allows for a card database of 157,000 cards and a transaction
buffer capable of
storing 35,000 transactions. |
|
|
|
|
|
 |
|
|
|