| Part No. |
Description |
|
| Panel Communications
/ Modems |
| LANSERIAL-TUK |
RS232 to LAN Converter
(10/100). This device server enables
management of serial devices over IP-based Ethernet networks and
easily lets you replace limited distance, point-to-point serial connections.
Converts RS-232 signal into 10Base-T (10Mbps) or 100Base-TX
(100Mbps). Supplied with 110VAC power adapter.
Dimensions: 3.5" H x 2.5" W x .9" D (90mm H x 64mm W x 23mm
D). |
| N485-PCI-2L-220 |
RS-485 Interface for LANSRLU1.
Designed specifically for use with the
LANSRLU1 network converter. The N485PCI2L is an RS-485 interface
located between the LANSRLU1 and the access control panels.
Converts RS-485 signal (from panel) to RS-232 with cable for direct
connection to network converter. ALL 485 UNITS IN THE SYSTEM
MUST HAVE THE SAME VERSION FIRMWARE. |
| N-485-PCI-2-220 |
RS-485 PC Interface. The N-485-PCI-2
is an RS-485 interface located
between the computer and the access control panels. It converts the
RS-232 data coming from the PC into RS-485 data. Comes with a 3'
(0.9 m) 9-pin cable for connection to the PC, cable can be extended to
within RS-232 maximum distance. For use with N-485-API-2, N-1000-
III, N-1000-IV, NS2 or NS2+ panel. Dimensions: 5.5" H x 3.875"
W x
2" D (13.97cm H x 9.843cm W x 5.08cm D). ALL 485 UNITS IN THE
SYSTEM MUST HAVE THE SAME VERSION FIRMWARE. |
| N-485-HUB-2-220 |
RS-485 Modem Interface. The
N-485-HUB-2 converts RS-232 data
coming from the modem into RS-485 data. ALL 485 UNITS IN THE
SYSTEM MUST HAVE THE SAME VERSION FIRMWARE. |
| M200-220 |
56K External modem. High speed
modem for N-485-HUB-2 interface.
Inclusive of PSX220 Transformer. |
| Serial Port Expanders |
| NTEXPDI4 |
4-Port Communication Board
. Used for WIN-PAK 2.0 or higher to add 4
RS-232 communication ports. The NTEXPDI4 includes a PCI expansion
board and a four port RJ45 connector. You must order the optional RJ45
connecting cable assemblies as required for your installation.
The optional cables are NTEXPC25 used for C-100-A1 and external
modems or NTEXPC9 used for N-485-PCI-2 applications. |
| Also Available: |
| NTEXPDI8 |
16-Port Communication Boar.
Used for WIN-PAK 2.0 or higher to add 16
RS-232 communication ports. The NTEXPDI16 includes a PCI expansion
board and a 5' DB44 EBI cable used to connect the expansion board
to the 16-port RJ45 external cable. You must order the optional RJ45
connecting cable assemblies as required for your installation.
The optional cables are NTEXPC25 used for external modems or
NTEXPC9 used for N-485-PCI-2 applications. |
| NTEXPDI16 |
32-Port Communication Board.
Used for WIN-PAK 2.0 or higher to
add 32 RS-232 communication ports. The NTEXPDI32 includes a
PCI expansion board and a 5' DB44 EBI cable used to connect the
expansion board to the 32-port RJ45 external cable. You must order
the optional RJ45 connecting cable assemblies as required for your
installation. The optional cables are NTEXPC25 used for external
modems or NTEXPC9 used for N-485-PCI-2 applications. |
| NTEXPDI32 |
64-Port Communications Kit.
Used for WIN-PAK 2.0 or higher to add 64
RS-232 communication ports in a Windows NT environment
(will not work in a Windows 9x environment). The NTEXPDI64 includes a
PCI expansion board, 5' DB44 EBI cable used to connect the expansion
board to the first 16-port RJ45 external module and three additional
16" cables to attach the second, third and fourth 16 port modules and
a power supply. You must order the optional RJ45 connecting cable
assemblies as required for your installation. The optional cables are
NTEXPC25 used for C-100-A1 and external modems or NTEXPC9 used
for N-485-PCI-2 applications. |
| NTEXPDI64 |
N-1000-IV-X Circuit Board Only.
Circuit board only.
Dimensions: 11" H x 11" W x 1.5" D (27.94cm H x 27.94cm W
x 3.81cm D). |
| NTEXPCM |
RJ45 to 25-Pin Modem Cable |
| NTEXPC9 |
RJ45 Cable and 9-Pin Shell
Assembly for N-485-PCI-2. RJ45 cable and
9-pin shell assembly for use with N-485-PCI-2. |
| NTEXPC25 |
RJ45 Cable and 25-Pin Shell
Assembly for Modems. RJ45 cable and
25-pin shell assembly for use with modems and C-100-A1. |