|
|
RIO 2 / TANGO 2 Printers |
 |
 |
|
|
 |
 |
 |

Whether your badging needs demand production of hundreds of badges a day or
just a few, the Rio 2™ and Tango 2™ printers provide a combination of ease of
use and reliability to meet your demands.
The Rio 2 printer provides simplex (one-sided) card printing while the Tango
2 provides duplex (two-sided) card printing capabilities.
The built in HoloKote™ security watermark feature comes standard. Features:
- Edge-to-Edge Printing
- 20 Second Print Time (40 seconds for color duplex)
- LCD Display
- 100 Card Hopper
- USB and Parallel Cables Included
- 2-Year Warranty with Loaner
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| PB-VP-8RIO2 |
Rio 2™ Simplex
PVC Color Badging Printer. Rio 2™ photo ID badge printer for single
side
print applications. Weight: 15.8lbs (7.2kg).
Dimensions: 9.15" H x 7.6" W x 14.55" D (23.25cm H x 19.35cm
W x 36.95cm D). |
| PB-VP-8RIOM |
Rio 2 Simplex PVC Color Badging
Printer with Magnetic Stripe Encoder. Rio 2 photo ID
badge printer for single side print and magnetic stripe encoding applications.
The magnetic
stripe encoder is a dual coercivity magnetic stripe encoder which offers
encoding of all
three tracks. Weight: 15.8lbs (7.2kg).
Dimensions: 9.15" H x 7.6" W x 14.55" D (23.25cm H x 19.35cm
W x 36.95cm D) |
| PB-VP-8TANGO2 |
Tango 2™ Duplex PVC Color
Badging Printer. Tango 2™ photo ID badge printer for twosided
print applications. Weight: 18.3lbs (8.3kg).
Dimensions: 9.15" H x 7.6" W x 18.58" D (23.25cm H x 19.35cm
W x 47.11cm D). |
| PB-VP-8TANGOM |
Tango 2 Duplex PVC Color Badging
Printer with Magnetic tripe Encoder. Tango 2 photo
ID badge printer for two-sided print and magnetic stripe encoding applications.
The
magnetic stripe encoder is a dual coercivity magnetic stripe encoder which
offers encoding
of all three tracks. Weight: 18.3lbs (8.3kg).
Dimensions: 9.15" H x 7.6" W x 18.58" D (23.25cm H x 19.35cm
W x 47.11cm D). |
| PBVP8SR |
Ribbon, Simplex or Duplex Print
for Rio™/Rio 2™ and Tango™/Tango 2™ Printers.
Provides 350 simplex or 175 duplex prints. Color ribbon for Rio™/Rio
2™ and
Tango™/Tango 2™ printers. Provides full color with resin black
and overcoat (YMCKO).
Resin black provides carbon content for infrared bar code readers and a
crisp black for
text. |
| PBVP8ST |
One-Side Color/One-Side Resin
Black for Tango/Tango 2 Printers. Provides 300 duplex
prints. Color ribbon for Tango/Tango 2 two-sided series printers. One side
full color print
with resin black and overcoat and second side with resin black only (YMCKOK).
Resin
black provides carbon content for infrared bar code readers and crisp black
for text. |
| PB-VP8-LC3TR |
Resin Black Ribbon for Rio/Rio
2 and Tango/Tango 2 Printers. Provides 1,000 prints. Resin
black provides carbon content for infrared bar code readers and a crisp
black for text. |
| PB-VP8-LC6TR |
Resin Black with Overcoat for
Rio/Rio 2 Printers. Provides 600 prints. Resin black provides
carbon content for infrared bar code readers and a crisp black for text. |
| PB-VP8RT-CLEAN2 |
Cleaning Kit for Rio/Rio 2
and Tango/Tango 2 Printers. Cleaning kit for Rio/Rio 2 and
Tango/Tango 2 printers. Contains ten cleaning cards, two cleaning pens and
three cleaning
rollers. Cleaning should be performed between each ribbon replacement. Under
typical
conditions one N9005-761MED should be ordered for every ten ribbons ordered. |
| PB-VP8RIO-SKS |
HoloKote™ Custom Logo
Set Up and Key for Rio 2/Tango 2 Printers. HoloKote™ Custom
Key™ for the Rio 2 or Tango 2 provides a removable key for higher
security against
unauthorized card production. The key is programmed with your logo. A graphic
of the logo
must be submitted no larger than 158 x 149 pixels. Can be used with cards
that have the
HoloPatch™. The custom key plugs into printers. Either USB or parallel
printer port can be
used for connection to the computer. |
| PB-VP8S |
Color Ribbon with Resin Black
for M-300 & Turbo Printers. Color ribbon for the Turbo and
M-300 PVC printer. 4-color dye-sublimation YMCKO ribbon with clear overlay,
resin black
panel, good for up to 250 cards. This ribbon can be used with infrared barcode
readers like
the BR-7. |
| PB-VP8-CLEANER |
Cleaning kit for Turbo PVC
Printers. Kit includes 1 x print head cleaning pen and
15 cleaning cards. |
|
|
|
|
|
 |
|
|
|