WIN-PAK SE 2.0/WIN-PAK PE 2.0

 Ordering Information  Product Literature

WIN-PAK SE 2.0 / WIN-PAK PE 2.0

Combining access control, digital video and intrusion into one powerful system, Honeywell's WIN-PAK® improves scalability, capability and control. WIN-PAK can be used to programme, operate and report access control events and is available in the following editions:

WIN-PAK SE 2.0 Single user (Standard Edition) with basic video integration: The single user software supports advanced access control and basic video including Rapid Eye, Fusion or HRDP Series DVRs. Depending on the application, choose Galaxy integration as an option.

WIN-PAK SE 2.0 Five user (Standard Edition) with advanced video integration: The five user software supports advanced access control including advanced video support for Fusion and HRDP Series DVRs. Depending on the application, choose Galaxy integrtion as an option.

WIN-PAK PE 2.0 (Professional Edition): The unrestricted user software supports advanced access control, including advanced video including Rapid Eye™ , Fusion or HRDP Series DVRs and Galaxy integration.

Functions that have traditionally been tied together through physical relays and input devices are now controlled logically. Full-scale system management of single or multiple locations is possible - you can move, control or share resources across multiple locations simply by logging on to a system.

WIN-PAK is easy to install and programme using Quick Start Wizards which also offer advanced reporting capabilities that customers are demanding. Users can create customised reports or choose from a variety of predefined reports. E-mail capability has been added to allow reports and events to be sent via e-mail. Reports and events can be shown as easy-to-read text that provide all the content and detail that customers require.

WIN-PAK SE/PE 2.0 offers complete enhanced Digital Video Integration to Honeywell Rapid Eye™, Fusion and HRDP 'Performance Series' Digital Video Recorders. Integration allows video to be linked to both access control and Galaxy intrusion events and alarms. Video clips can easily be recalled through the software, based on time or event. With integration, users can have complete camera control, including pan, tilt and zoom, and can verify live users with stored images using the video verification option.

Integration with Honeywell Galaxy intrusion panels allows multiple Galaxy panels to be managed by WIN-PAK SE/PE, using floor plans and control maps to allow easy monitoring and control of most of the Galaxy functionality.

Features

  • Integrate access control, digital video and intrusion using Honeywell’s Fusion and HRDP 'Performance Series' DVRs, and Galaxy Dimension, G3 and Classic series control panels*
    – Arm or disarm with a card read
    – Record and playback access or intrusion events and alarms
    – Multiple camera control, including PTZ
    – Programmable camera presets
    – Synchronised video playback
    – Alarm video pop-up and user verification
    – Synchronised video
  • Professional Access Control support using PRO2200, NetAXS, NetAXS-123, N-1000 and NS2+ access control panels
  • Manage cardholders through multiple locations
  • Multilingual software; Including English, Spanish, French, Dutch, Italian, Czech, Arabic and Russian.
  • Available as single or five concurrent operator workstations or as Professional Edition (PE) for unrestricted number of workstations
  • Quick start set-up and configuration wizards
  • Real-time alarm/event monitoring
    – 99 priority levels
    – Control and response, including acknowledge, clear, annotate, live video, recorded video
    – Manual override, lock and unlock doors, shunt/unshunt zones and input points
    – Manual override of system functions
       - Lock and Unlock doors  
       - Arm/disarm partitions and zone  
       - Bypass/Un-Bypass Zones
    – Generate predefined or customised reports using easy templates
    – Schedule e-mail or printed reports
  • Schedule guard tours
  • Global anti-passback processing
  • Content-sensitive help screens
  • Dynamic floor plans
    – Control devices
    – Floor plan linking
    – Acknowledge/clear alarms
    – Visual feedback
  • 64-bit and 32-bit supported operating systems: Windows® 7 Professional, Windows® 7 Ultimate , Windows Server 2008 R2, Windows XP Professional SP3 and Windows® 2003 Server
  • SQL Server 2008 Express Edition R2 database engine included

* Minimum firmware requirements:
 - Galaxy Dimension: 6.02 
 - Ethernet Module: 2.08 
 - Galaxy G3: 5.04 / 5.50 
 - Galaxy XL: 4.50 
 - Ethernet Module: 2.01


Ordering Information   Back to Top

Part No.  Description 

WIN-PAK SE/PE RELEASE 2.0 SOFTWARE
WPS2 WIN-PAK SE 2.0 - Single User Software - Access - Video
WPS2G WIN-PAK SE 2.0 - Single User Software - Access - Video - Galaxy
WPS2U5A WIN-PAK SE 2.0 - Five User Software - Access - Advanced Video
WPS2U5GA WIN-PAK SE 2.0 - Five User Software - Access - Galaxy - Advanced Video
WPP2 WIN-PAK PE 2.0 - Unrestriced User Software - Access - Galaxy - Advanced Video
Click here to see complete ordering information for upgrades to WIN-PAK SE/PE Release 2.0

WIN-PAK® is registered trademark of Honeywell International Inc.
Microsoft®, Windows® Server 2008, Windows 7, Windows Vista, Windows 2003 Server and Windows XP are registered trademarks of Microsoft Corporation


Product Literature   Back to Top

Download   
Product Search