5804Watch

 Ordering Information  Product Literature

Wireless Security Watch

ADEMCO’s 5804WATCH lets you offer your customers cutting-edge technology in the simplest, most user-friendly form imaginable. All the great features of a 5804 four-button wireless key are combined with the practicality and durability of a TimexTM digital watch. It’s no longer necessary to carry a separate remote keyfob; security system control is always right at the user’s fingertips. Simplified operation helps reduce false alarms and training costs.

Timex is a registered trademark of Timex Corporation.

Remote Wireless Key Features
  • Single red button toggles from Watch to Wireless Key use
  • Four buttons are completely programmable for security and home functions, letting the user:
    - Arm the system in AWAY mode
    - Arm the system in STAY mode
    - Disarm the system
    - Open the garage door (when used with appropriate peripherals)
    - Turn lights on and off (when used with appropriate peripherals)
  • Digital display indicates programmed function of each button
  • Single button performs each function - there are no codes to remember
  • Works with 6150RF Keypad/ Transceiver and 5881ENL, 5881ENM or 5881ENH Wireless Receivers
Security and Home
Functions Can Be Automatically Initiated As Timed Events
  • Arm the system in STAY mode
  • Open the garage door (when used with appropriate peripherals)
  • Turn lights on and off (when used with appropriate peripherals)
Digital Sports Watch Modes of Operation
  • Watch mode
    - Displays day of week, month & date (e.g.: TU 8-24)
    - User selectable 12 Hour (AM/PM) or 24 Hour format
    - Hourly chime
  • Alarm clock
  • Chronograph (stop watch; counts up)
  • Count-down timer (sounds alarm at end)
General Features
  • INDIGLO® light for easy night viewing and operation
  • Water resistant to 10 meters
  • Rugged case and strap withstand rough treatment
  • 10" (250mm) L x 1-3/4" (45mm) W x 1/2" (13mm) Thick


Ordering Information   Back to Top

Part No.  Description 

5804WATCH Wireless Security Watch


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search