Security & Communications
Access Systems
Video Systems
5802MN
Ordering Information
Product Literature
Features
Single button operation
Fully supervised
Belt clip or pendant option
User replaceable, long life lithium batteries
Dimensions: 2.4" H x 1.5" W x 0.5" D
Ordering Information
Back to Top
Part No.
Description
5804-2
Two-Button Wireless Remote
5804
Four-Button Wireless Remote
5804E
Four-Button Wireless Remote with Encryption
5804MN
Single-Button Personal Panic Remote
5804MN2
Two-Button Personal Panic Remote
5805-6
Six-Button Wireless Remote
5804BD
Four-Button Bi-directional Remote with Visual Feedback
5804BDV
Four-Button Bi-directional Remote with Voice Feedback
5804BD-PK
Pack includes: 5804BD & 5800TM
5804BDV-PK
Pack includes: 5804BDV & 5800TM
Product Literature
Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.
5800 Family of Remote Controls Data Sheet
French Security Accessories Brochure
Security and Convenience Accessories Brochure
Download
Product Search
Search by product name