|
|
4278EX / 4278EX-SN |
 |
 |
|
|
 |
 |
 |

It makes sense to use Honeywell’s smart motion detectors for multiplex
systems. Not only are they smarter than ever, but they provide the opportunity
to reduce your overall installation costs!
The 4278EX and 4278EX-SN can be used with any Honeywell alarm system that
supports Multiplex Addressing, including the VISTA-40, VISTA-50, 4140XMP, and
VISTA-100. The 4278EX may also be used with the 5140XM. Whether it’s a
commercial or residential installation, these sensors offer many
benefits. Features:
- Built-in Remote Point Module with Point ID identifies the exact location
of the intruder with either a DIP Switch Address (4278EX) or a Serial Number
Address as distinctive as a fingerprint (4278EX-SN)
- Honeywell’s patented Global Polling technology senses alarms up to eight
times faster than conventional multiplex
- Honeywell’s unique two-wire multiplex reduces installation costs over
conventional four-wire hardwire and multiplex approaches by reducing both wire
costs and the number of connections
- Super low current, reduces power and battery requirements on large
installations
- Tamper
- Extra Contact Loop
- 40ft. x 50ft. Coverage
- Quad AP Processing for Improved False Alarm Immunity
- Built-In Remote Point Module
- DIP Switch (4278EX) or Serial Number (4278EX-SN)
- Six Year Warranty
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| 4278EX |
Multiplex Quad AP PIR Motion Detector
|
| 4278EX-SN |
Alternate Polarity Quad PIR Motion Detector for Serial
Number Addressable Polling Loops
|
|
|
|
|
|
 |
|
|