|
|
IS320 |
 |
 |
|
|
 |
 |
 |
IS320 Request-to-Exit PIR
Honeywell’s Request-to-Exit (RTE) sensors offer basic and
full-featured models to suit every access control application. The quick-install
sensors are extremely flexible, provide a generous amount of wiring room and
contain built-in internal “tamper proof” shutters that provide precise target
area detection.

Features
-
Adjustable relay time (0.5 - 64 seconds)
-
Micro-based signal processing
-
Adjustable “tamper proof” shutters which provide precise
target area
-
Two Form C outputs
-
Swivel optics - allow for offset mounting
-
Patented black bug guard
-
Available in white or black
-
Piezo Sounder with volume control
-
Door contact input
-
Reader/keypad/keyswitch input
-
Remote arming and sounder inputs
-
Cover tamper |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| IS310WH (0-000-361-01) |
Entry Level RTE - White |
| IS310BL (0-000-361-02) |
Entry Level RTE - Black |
| IS320WH (0-000-361-03) |
Fully Featured RTE - White |
| IS320BL (0-000-361-04) |
Fully Featured RTE - Black |
| RTE6PKWH |
Six pack of IS310WH - White |
| RTE6PKBK |
Six pack of IS310BL - Black |
Accessories |
|
| IS310WHTP (5-531-395-01) |
Trim Plate for IS310 and IS320 -
White |
| IS310BLTP (5-531-395-02) |
Trim Plate for IS310 and IS320 -
Black |
|
|
|
|
|
 |
|
|