The only product of its kind, the 6128RF keypad/receiver breaks
through an industry price barrier by combining a keypad, a 5800 wireless
receiver/transmitter and an on-board relay into a simple integrated product. The
integrated design cuts installation time and reduces material costs. The 6128RF
works with ADEMCO's full line of Q.E.D. compatible controls, making the addition
of wireless accessories, such as sensors, keys and keypads, quick and easy. The
6128RF takes the mystery out of wireless. With a wireless receiver/transmitter
on board, installers can add remote control capabilities to any ADEMCO Q.E.D.
control panel - without additional wiring or sacrificing
zones.
PRIMARY FEATURES:
Makes installation quick and easy
Lowers material costs
Offers status feedback with bi-directional keys and keypads
Easy touch backlit keypad
Built in diversity antenna
Supports up to eight wireless keys without sacrificing zones
Features programmable on-board relay
Works with ADEMCO's full line of Q.E.D compatible control panels