8132 / 8132-i

 Ordering Information  Product Literature

With Honeywell Security’s Symphony family of display products you can now offer your residential and commercial customers the most exciting new experience in security, convenience and control. The graphical touchscreen display simplifies their lives and provides easy, centralized fingertip control for a variety of daily tasks. Arming, disarming and bypassing of zones are so easy it can be done intuitively.

By simply following the graphics and menu-driven prompts on the bright, uncluttered touchscreen, security system operation is crystal clear – without any complicated commands to remember or blinking lights to interpret. It goes beyond the conventional keypad, letting your customers add real security to their home while enjoying lifestyle-enhancing benefits they won’t find anywhere else.

Symphony comes with the ability to control the security system and provide local lighting and appliance control, with an optional Data Services package, you can display a variety of Internet content such as news, stock quotes, weather, horoscopes and sports scores. Each family member can even have their own personalized screens to view e-mail headers and receive customized information. The Data Services Package also includes the ability to completely control the security system and Symphony remotely over the Internet with an ordinary web browser.

When using the Internet for alarm reporting, the Symphony-i version should be ordered.

Features:


Security


Arm System

– AWAY
– STAY
– NIGHT


Exit/Entry delay countdown

User codes: Allows authorized user to add or delete codes

Bypass option: If system is not ready to arm, displays any open zones with:
– Zone number
– Zone description
– Status


Event Log
Symphony conveniently stores the most recent actions involving system use. A press on the touchscreen is all it takes to access the event log, letting users easily:
–View when the system was used and who used it
–Track when workers and temporary guests use the system
–Keep tabs on family members (i.e., checking if a child has armed the system upon returning home from school)
–Utilize Symphony as an effective business management tool (i.e., viewing openings and closings)


Keypad

Emulation of standard 2x16 alpha LCD keypad display

Diagnostics allows testing of:
– Ethernet connection
– Audio
– LCD display
– Touchscreen
– Real-time clock
– Keypad

OPTIONAL FEATURES:

Lighting and Appliance Control
Customized display for control of a variety of devices through the use of X-10

Messages

E-mail message displays:
– Date
– Sender
– Time
– Subject

The following features are supported by Symphony and are available for a nominal monthly fee.

Remote Access*

Customers with a broadband connection can access Symphony remotely from any web browser, such as:
– Turn the security system on and off
– Check security system status
– Bypass zones
– Operate lights and appliances

*Remote control from a web browser requires an always-on Internet connection (i.e., cable modem, DSL, etc.)

Information Center

Customizable per user:
– News
– Horoscope
– Weather
– Stock Quotations
– Sports


Ordering Information   Back to Top

Part No.  Description 

8132iPK Symphony-i with Power Supply


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search