|
|
VISTA-20P |
 |
 |
|
|
 |
 |
 |

The high capacity, feature-rich VISTA-20P lets you deliver more
value to your customers on each and every sale with up to 48 zones of
protection, Internet uploading/downloading, graphic keypad support and dual
partitions. VISTA-20P gives you the ability to send alarm signals and
upload/download via an Internet Protocol (IP), improving the speed at which
information can be delivered to and from the control panel. In addition, the
VISTA-20P, used with an Alarmnet internet or digital communicator can be
installed in premises without TELCO lines with no sacrifice in functionality.
The panel’s installation advantages, innovative end-user benefits and robust
system capacity make the value-priced VISTA-20P an ideal choice for higher end
installations. Features
-
IP alarm reporting and uploading/downloading capability for
Internet and Intranet use via 7845i, 7845i-ENT, 7845GSM or
7845I-GSM
-
Supports four graphic touchscreen keypads
-
Wireless keys can be programmed without using zones
-
Eight on-board hardwired zones standard (15 when Zone Doubling
feature is used) – 40 hardwire expansion zones – 40 wireless expansion
zones
-
Two low current on-board trigger outputs
-
100 Event Log viewable at system keypads with time/date
stamp
-
48 system user codes assignable to either partition
-
Expandable to 48 total zones when used with hardwired and/or
wireless expansion modules
-
Two independent partitions plus a common partition – Global
Arming from any system keypad – Goto function to view or operate one
partition from the other – Separate partition account numbers
-
16 output devices – Relays (Model 4204 Relay Modules, or
4229 Expansion Module), and/or X-10® devices (when used with a 4300
Transformer)
-
Four installer-configurable zone types allows the installer to
create custom zone types by assigning all zone attributes
-
Supports four-wire, and up to 16 two-wire smokes – Works
with Sentrol CleanMe™ maintenance signal
-
Multiple actions on output devices depending on system
state – Turns lights off when system arms – Turns the same light on when
system disarms – Flashes same lights when system is in alarm
-
Built-in phone line cut monitor with programmable delay and
annunciation options – Display on system keypads – Trigger local
sounders – Trigger system bell
Security Dealer Features
-
Automatic System Load Shed – During extended AC power fail,
the system battery will be disconnected to prevent irreversible battery
failure. Reduces service calls to replace batteries
-
Dynamic Signaling – Reduces redundant reporting to the
central station when multiple reporting methods are used; i.e. digital dialer
and AlarmNet radio
Valuable End User Features
-
Viewable on system keypads: – Exit countdown – Time and
date display* – Event log*
-
Auto keypad backlighting on entry
-
Keyswitch arming
-
Programmable macro buttons and single-button arming
-
Supports a variety of wireless remote controls for
single-button operation
-
User Scheduling – Automatically activates X-10 and relays
at programmed times – Latchkey reports to pagers – Auto arm/disarm –
“User access” time windows
-
Supports up to four end-user numeric pagers
-
VIP Module allows system control from any touchtone
phone
-
Chime by zone
* Requires custom alpha keypad |
|
|
|
|
 |
|
|